配套产品
配套产品
型号: 09 00 000 5115
ACCES. METAL CABLE SEAL NORMAL
ACCES. METAL CABLE SEAL NORMAL

图片仅供参考,请查阅产品说明。

属性概述
电缆紧固件
带简单密封圈
注释
比较
型号: 09 00 000 5115
ACCES. METAL CABLE SEAL NORMAL
注释
比较
All functionalities, price and availability after sign in.
添加到心愿单
配套产品
产品详情
Identification
  • Category Accessories
  • Type of accessory Cable gland
  • Description of the accessory With simple seal
Technical characteristics
  • Wrench size 22
  • Degree of protection acc. to IEC 60529 IP65
  • Size Pg 16
Material properties
  • Material (cable glands) Metal
  • RoHS compliant with exemption
  • RoHS exemptions 6(c): Copper alloy containing up to 4 % lead by weight
  • ELV status compliant with exemption
  • China RoHS 50
  • REACH Annex XVII substances Not contained
  • REACH ANNEX XIV substances Not contained
  • REACH SVHC substances Yes
  • REACH SVHC substances Lead
  • California Proposition 65 substances Yes
  • California Proposition 65 substances
    Lead
    Nickel
Commercial data
  • Packaging size 1
  • Net weight 13.284 g
  • Country of origin Germany
  • European customs tariff number 74122000
  • GTIN 5713140001886
  • eCl@ss 27140807 Additional components cable gland
  • ETIM EC003608
  • UNSPSC 24.0 39121431
文档
数据表

显示信息

下载设置

显示信息

类型表

显示信息

下载设置

显示信息

产品声明

显示信息

下载设置

显示信息

工程数据
EPLAN 数据门户

显示信息

下载

显示信息

更多文件
Asset Administration Shell

显示信息

下载设置

显示信息

Knowledge
We care for your feedback.
How do you like our redesigned product page?
0
比较