13
饰品
4
备件
2
插芯
63
Frames
2
没有可用数据
eShop
工业用连接器 / Han
®
矩形连接器
...
上売/底座
用于工业应用
19 62 816 1142
型号: 19 62 816 1142
Han 16EMC/B HSE M40 PFT DL
图片仅供参考,请查阅产品说明。
属性概述
面板安装底座
尺寸: 16 B
高结构
双锁扣
聚碳酸酯 (PC), 不锈钢
边出线
1x M40
材料 (上壳/底座): 压铸铝
未涂装
未上漆
材料(密封件): NBR
注释
比较
在配置器中加载
型号: 19 62 816 1142
Han 16EMC/B HSE M40 PFT DL
注释
比较
在配置器中加载
All functionalities, price and availability after
sign in
.
添加到心愿单
从愿望清单中删除
分销商
邮件查询
配套产品
新
Combinables
13
饰品
4
备件
2
插芯
63
Frames
2
没有可用数据
Overview
产品详情
下载
Knowledge
分销商
产品详情
下载
Knowledge
分销商
产品详情
Identification
Category
Hoods / Housings
Series of hoods/housings
Han
®
EMC/B
Type of hood/housing
Panel feed through housing
Type
High construction
Version
Size
16 B
Version
Side entry
Number of cable entries
1
Cable entry
1x M40
Locking type
Double locking lever
Han-Easy Lock
®
Yes
Field of application
Hoods/Housings for higher EMC requirements
Technical characteristics
Limiting temperature
-40 ... +125 °C
Note on the limiting temperature
For use as a connector according to IEC 61984.
Mating cycles
≥ 500
Degree of protection acc. to IEC 60529
IP65
Type rating acc. to UL 50 / UL 50E
4
12
Material properties
Material (hood/housing)
Aluminium die-cast
Surface (hood/housing)
Uncoated
Colour (hood/housing)
Unpainted
Material (seal)
NBR
Material (locking)
Polycarbonate (PC)
Stainless steel
Colour (locking)
RAL 7037 (dust grey)
Material flammability class acc. to UL 94 (locking levers)
V-0
Specifications and approvals
UL / CSA
UL 1977 ECBT2.E235076
CSA-C22.2 No. 182.3 ECBT8.E235076
Approvals
CE
DNV GL
Commercial data
Packaging size
1
Net weight
405 g
Country of origin
China
European customs tariff number
85389099
GTIN
5713140172005
eCl@ss
27440202 Shell for industrial connectors
ETIM
EC000437
UNSPSC 24.0
39121466
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
), using a data model that allows different systems and applications to interact with the Asset Administration Shell in a standardised and interoperable way. This enables seamless integration and communication between different systems and applications. Further information can be found