配套产品
配套产品
Combinables
3
Accessories
12
Inserts
26
Frames
2
型号: 19 40 524 0425
Han 24HPR-Compact-HTE2-HC-SCL-M32
Han 24HPR-Compact-HTE2-HC-SCL-M32

图片仅供参考,请查阅产品说明。

属性概述
上壳
尺寸: 24 B
高结构
螺钉锁扣
不锈钢
顶出线
2x M32
材料 (上壳/底座): 压铸铝, 防腐蚀
粉末涂层
RAL 9005(乌黑)
注释
比较
型号: 19 40 524 0425
Han 24HPR-Compact-HTE2-HC-SCL-M32
注释
比较
All functionalities, price and availability after sign in.
添加到心愿单
配套产品
Combinables
3
Accessories
12
Inserts
26
Frames
2
产品详情
Identification
  • Category Hoods / Housings
  • Series of hoods/housings Han® HPR Compact
  • Type of hood/housing Hood
  • Type High construction
Version
  • Size 24 B
  • Version Top entry
  • Number of cable entries 2
  • Cable entry 2x M32
  • Locking type Screw locking
  • Field of application Hoods/housings for harsh outdoor environments
Technical characteristics
  • Tightening torque (screw locking) ‌ 4 Nm
  • Limiting temperature -40 ... +125 °C
  • Note on the limiting temperature For use as a connector according to IEC 61984.
  • Degree of protection acc. to IEC 60529
    IP65
    IP68
    IP6K9K acc. to ISO 20653
  • Type rating acc. to UL 50 / UL 50E
    4
    4X
    12
Material properties
  • Material (hood/housing)
    Aluminium die-cast
    Corrosion resistant
  • Surface (hood/housing) Powder-coated
  • Colour (hood/housing) RAL 9005 (jet black)
  • Material (locking) Stainless steel
Specifications and approvals
  • UL / CSA
    UL 1977 ECBT2.E235076
    CSA-C22.2 No. 182.3 ECBT8.E235076
  • Approvals
    CE
    DNV GL
Commercial data
  • Packaging size 1
  • Net weight 504.02 g
  • Country of origin China
  • European customs tariff number 85389099
  • GTIN 5713140174252
  • eCl@ss 27440202 Shell for industrial connectors
  • ETIM EC000437
  • UNSPSC 24.0 39121466