登錄 myHARTING
配置器
Products
Products
Industrial connectors / Han
®
Circular connectors
Device connectivity
Industrial Ethernet Switches
Operator interfaces
Charging equipment for Electromobility
Tools
Customised solutions
Cable assemblies & bulk cables
myHARTING
Downloads / Catalogue order
Downloads / Catalogue order
下载/产品目录
下载产品资料ePLAN
下载产品资料Zuken E3系列
Product Data Manager (only eng.)
Repairservice
添加到心愿单
从愿望清单中删除
配套产品
配套产品
新
Combinables
23
Accessories
10
Spare Part
4
Inserts
43
Frames
2
没有可用数据
eShop
Industrial connectors / Han
®
Rectangular connectors
...
Hoods / Housings
For industrial applications
97 00 000 1944
型号: 97 00 000 1944
Han B24_H_HSM/CP2_HC_DLPC_M40/M40
图片仅供参考,请查阅产品说明。
属性概述
表面安装底座
带塑料保护盖
尺寸: 24 B
高结构
单锁扣
聚碳酸酯 (PC), 不锈钢
边出线
2x M40
材料 (上壳/底座): 压铸铝
粉末涂层
RAL 7037(土灰)
材料(密封件): NBR
注释
比较
型号: 97 00 000 1944
Han B24_H_HSM/CP2_HC_DLPC_M40/M40
注释
比较
All functionalities, price and availability after
sign in
.
添加到心愿单
从愿望清单中删除
分销商
邮件查询
配套产品
新
Combinables
23
Accessories
10
Spare Part
4
Inserts
43
Frames
2
没有可用数据
Overview
产品详情
下载
Knowledge
分销商
产品详情
下载
Knowledge
分销商
产品详情
Identification
Category
Hoods / Housings
Series of hoods/housings
Han
®
B
Type of hood/housing
Surface mounted housing
Description of hood/housing
With thermo-plastic cover
Type
High construction
Version
Size
24 B
Version
Side entry
Number of cable entries
2
Cable entry
2x M40
Locking type
Single locking lever
Han-Easy Lock
®
Yes
Field of application
Standard hoods/housings for industrial connectors
Technical characteristics
Limiting temperature
-40 ... +125 °C
Note on the limiting temperature
For use as a connector according to IEC 61984.
Mating cycles
≥ 500
Degree of protection acc. to IEC 60529
IP65
Type rating acc. to UL 50 / UL 50E
4
4X
12
Material properties
Material (hood/housing)
Aluminium die-cast
Surface (hood/housing)
Powder-coated
Colour (hood/housing)
RAL 7037 (dust grey)
Material (seal)
NBR
Material (locking)
Polycarbonate (PC)
Stainless steel
Colour (locking)
RAL 7037 (dust grey)
Material flammability class acc. to UL 94 (locking levers)
V-0
RoHS
compliant
ELV status
compliant
China RoHS
e
REACH Annex XVII substances
Not contained
REACH ANNEX XIV substances
Not contained
REACH SVHC substances
Not contained
California Proposition 65 substances
Not contained
Specifications and approvals
UL / CSA
UL 1977 ECBT2.E235076
CSA-C22.2 No. 182.3 ECBT8.E235076
Approvals
CE
DNV GL
Commercial data
Packaging size
1
Country of origin
Germany
European customs tariff number
85389099
eCl@ss
27440202 Shell for industrial connectors
ETIM
EC000437
UNSPSC 24.0
39121466