登錄 myHARTING
配置器
Products
Products
Industrial connectors / Han
®
Circular connectors
Device connectivity
Industrial Ethernet Switches
Operator interfaces
Charging equipment for Electromobility
Tools
Customised solutions
Cable assemblies & bulk cables
myHARTING
Downloads / Catalogue order
Downloads / Catalogue order
下载/产品目录
下载产品资料ePLAN
下载产品资料Zuken E3系列
Product Data Manager (only eng.)
Repairservice
添加到心愿单
从愿望清单中删除
配套产品
配套产品
新
Combinables
5
Accessories
2
没有可用数据
eShop
Industrial connectors / Han
®
Rectangular connectors
...
Contacts
Electrical
97 00 000 2830
型号: 97 00 000 2830
Han TC400_CT_SMC_F_SCT_Ag
图片仅供参考,请查阅产品说明。
属性概述
螺栓插针
M10
额定电流: ≤400 A
母头
铜合金
镀银
注释
比较
型号: 97 00 000 2830
Han TC400_CT_SMC_F_SCT_Ag
注释
比较
All functionalities, price and availability after
sign in
.
添加到心愿单
从愿望清单中删除
分销商
邮件查询
配套产品
新
Combinables
5
Accessories
2
没有可用数据
Overview
产品详情
下载
Knowledge
分销商
产品详情
下载
Knowledge
分销商
产品详情
Identification
Category
Contacts
Series
TC 400
Type of contact
Screw contact
Description of the contact
M10
Version
Termination method
Screw termination
Gender
Female
Manufacturing process
Turned contacts
Details
The vibration and shock resistance can only be met if the cables are fixed at an appropriate distance. Instructions for the spacing of strain relief can be found in the document in eCatalogue under the section Instructions.
Technical characteristics
Rated current
≤ 400 A
Contact resistance
≤ 0.3 mΩ
Limiting temperature
-40 ... +125 °C
Mating cycles
≥ 500
Vibration resistance
Category 2 acc. to IEC 61373
Shock resistance
Category 2 acc. to IEC 61373
Material properties
Material (contacts)
Copper alloy
Surface (contacts)
Silver plated
Specifications and approvals
Specifications
IEC 60664-1
IEC 61984
Commercial data
Packaging size
1
Net weight
190.25 g
Country of origin
Germany
European customs tariff number
85359000
eCl@ss
27440204 Contact for industrial connectors