配套产品
配套产品
Device side / Panel feed through
1
型号: 33 57 211 0105 004
Hybr.cable Assy,DC,10m,FO+POW-SM-2xHAN3A
Hybr.cable Assy,DC,10m,FO+POW-SM-2xHAN3A

图片仅供参考,请查阅产品说明。

属性概述
电缆组装
两端预接
混合电缆 (铜线/光纤)
单模, DC 版本
电缆长度: 10 m
注释
比较
型号: 33 57 211 0105 004
Hybr.cable Assy,DC,10m,FO+POW-SM-2xHAN3A
注释
比较
All functionalities, price and availability after sign in.
添加到心愿单
配套产品
Device side / Panel feed through
1
产品详情
Part List
  • Part list details
    电缆类别
    连接器1
    连接器2
Identification
  • Category System cabling
  • Element Cable assemblies
  • Specification Pre-assembled on both sides
  • Connector 1
    Han® 3 A Metal
    LC duplex
  • Connector 2
    Han® 3 A Metal
    LC duplex
  • Type of cable Hybrid cable (copper/FO)
  • Description of the cable
    Singlemode
    DC version
Version
  • Cable length 10 m
  • Core structure
    2x 9 / 125 µm
    3x 2.5 mm²
Technical characteristics
  • Cable diameter 8.8 mm
Material properties
  • Material (cable) PVC
  • RoHS compliant with exemption
  • RoHS exemptions
    6(b) / 6(b)-II: Lead as an alloying element in aluminium containing up to 0,4 % lead by weight / Lead as an alloying element in aluminium for machining purposes with a lead content up to 0,4 % by weight
    6(c): Copper alloy containing up to 4 % lead by weight
  • ELV status compliant with exemption
  • China RoHS 50
  • REACH Annex XVII substances Not contained
  • REACH ANNEX XIV substances Not contained
  • REACH SVHC substances Yes
  • REACH SVHC substances Lead
  • California Proposition 65 substances Yes
  • California Proposition 65 substances
    Lead
    Nickel
Commercial data
  • Packaging size 1
  • Net weight 2,647 g
  • Country of origin Czechia
  • European customs tariff number 85447000
  • GTIN 5713140151710
  • eCl@ss 27060390 Ready-made data cable (unspecified)
  • ETIM EC002599
  • UNSPSC 24.0 26121600