配套产品
配套产品 新
型号: 09 67 002 9041
LATCH LOCK BOLT_4-40/4-40 UNC_H: 6,2 mm
LATCH LOCK BOLT_4-40/4-40  UNC_H: 6,2 mm

图片仅供参考,请查阅产品说明。

属性概述
弹簧锁螺栓
正面安装, 螺纹 4-40 UNC
注释
比较
型号: 09 67 002 9041
LATCH LOCK BOLT_4-40/4-40 UNC_H: 6,2 mm
注释
比较
All functionalities, price and availability after sign in.
添加到心愿单
配套产品 新
产品详情
Identification
  • Category Accessories
  • Series D-Sub
  • Type of accessory Latch lock bolt
  • Description of the accessory
    Front mounting
    Thread 4-40 UNC
Version
  • Details Order 2 pieces for one shell housing.
Material properties
  • RoHS compliant with exemption
  • RoHS exemptions
    6(a)-I: Lead as an alloying element in steel for machining purposes containing up to 0,35 % lead by weight
    6(c): Copper alloy containing up to 4 % lead by weight
  • ELV status compliant with exemption
  • China RoHS 50
  • REACH Annex XVII substances Not contained
  • REACH ANNEX XIV substances Not contained
  • REACH SVHC substances Yes
  • REACH SVHC substances Lead
  • ECHA SCIP number ecef7555-f643-4ceb-a337-fc54762297f1
  • California Proposition 65 substances Yes
  • California Proposition 65 substances
    Lead
    Nickel
Commercial data
  • Packaging size 10
  • Net weight 1.23 g
  • Country of origin Romania
  • European customs tariff number 73181558
  • GTIN 5713140088221
  • eCl@ss 27440292 Connector component (accessories)
  • ETIM EC002943
  • UNSPSC 24.0 39121400