Matching Products
Matching Products NEW
Part number: C2 13 200 0000 0380
M12 A-cod 4-pol an /- m /- PUR 11.00m
M12 A-cod 4-pol an /- m /- PUR 11.00m

Image is for illustration purposes only. Please refer to product description.

Properties Overview
Cable assemblies
Pre-assembled on one side
Copper cable (round)
Halogen-free
Cable length: 11 m
Notes
Compare
Part number: C2 13 200 0000 0380
M12 A-cod 4-pol an /- m /- PUR 11.00m
Notes
Compare
All functionalities, price and availability after sign in.
Add to Wishlist
Matching Products NEW
Product Details
Part List
  • Part list details
    电缆类别
    连接器1
标识
  • 类别 系统布线
  • 系列 圆形连接器 M12
  • 原件 电缆组装
  • 规格 预装一端
  • 连接器1
    M12 A编码
    公头 弯式
    一体成型
  • 电缆类别 铜质电缆 (圆型)
  • 电缆介绍 无卤素
版本
  • 电缆长度 11 m
  • 芯数 4
  • 芯结构 4x 0.34 mm²
  • 接线方式 压接针
  • 屏蔽 无屏蔽
  • 编码 A编码
技术参数
  • 额定电流 ‌ 4 A
  • 额定电压 250 V
  • 极限温度
    -25 ... +80 °C moved
    -40 ... +80 °C unmoved
  • 防护等级符合 IEC 60529 IP65 / IP67 mated condition
  • 电缆直径 4.2 mm
  • 最小弯曲半径
    10x Cable diameter (repeated bending)
    5x Cable diameter (singular bending)
材料特性
  • 材料(电缆) PUR (polyurethane)
  • 颜色(电缆) RAL 7021 (black grey)
  • RoHS compliant
  • ELV 状态 compliant
  • China RoHS e
  • REACH 附件 XVII 物质 Not contained
  • REACH 附件 XIV 物质 Not contained
  • REACH SVHC 物质 Not contained
  • 加州 65 号提案物质 Not contained
规格和认证
  • 规格
    IEC 61076-2-101
    UL 1581
    IEC 60332-2-2 Flame retardancy
  • UL / CSA UL in preparation
  • 认证 CE
商业数据
  • 包装尺寸 2
  • 原产国 德国
  • 欧洲海关关税号 85444290
  • GTIN 5713141024082
  • eCl@ss 27060311 装配好的传感器执行器线
  • ETIM EC001855
Documentation
Data Sheet

Show information

Download Settings

Show information

Type Sheet

Show information

Download Settings

Show information

Product Declaration

Show information

Download Settings

Show information

Engineering Data
3D CAD Data

Show information

Download Settings

Show information

Knowledge
We care for your feedback.
How do you like our redesigned product page?
0
Compare