配套产品
配套产品
Combinables
39
型号: 21 43 321 4552
M12-PCB-THT-2PC-5P-ACOD-F-ANG-SHLD
M12-PCB-THT-2PC-5P-ACOD-F-ANG-SHLD

图片仅供参考,请查阅产品说明。

属性概述
PCB adapter
Angled, for rear mounting
Wave soldering termination
Rated current: ‌4 A
Contacts: 5
Copper alloy
Au over Ni Mating side
Coding: A-coding
Polyamide (PA)
注释
比较
型号: 21 43 321 4552
M12-PCB-THT-2PC-5P-ACOD-F-ANG-SHLD
注释
比较
All functionalities, price and availability after sign in.
添加到心愿单
配套产品
Combinables
39
产品详情
Identification
  • Category Connectors
  • Series Circular connectors M12
  • Element PCB adapter
  • Specification
    Angled
    for rear mounting
Version
  • Termination method Wave soldering termination
  • Gender Female
  • Shielding Shielded
  • Number of contacts 5
  • Coding A-coding
  • Locking type
    Screw locking
    PushPull
Technical characteristics
  • Rated current ‌ 4 A
  • Rated voltage 60 V
  • Pollution degree 3
  • Insulation resistance >108 Ω
  • Tightening torque ‌1 Nm 锁紧螺母
  • Limiting temperature -40 ... +85 °C
  • Mating cycles ≥ 100
  • Degree of protection acc. to IEC 60529 IP67 mated condition
Material properties
  • Material (insert) 聚酰胺 (PA)
  • Material (contacts) 铜合金
  • Surface (contacts) 镍表面镀金 界面端
  • Material (hood/housing) 铜 - 锌合金
  • Material flammability class acc. to UL 94 V-0
Specifications and approvals
  • Specifications
    IEC 61076-2-101
    IEC 61076-2-010
Commercial data
  • Packaging size 10
  • Country of origin Czechia
  • European customs tariff number 85389099
  • GTIN 5713140805743
  • eCl@ss 27460201 PCB connector (board connector)
  • ETIM EC002637