公制圆形连接器
...
电缆连接器和电缆组件
M12
21 40 606 0888 020
型号: 21 40 606 0888 020
M12 X-cod 8-pol st/st m/m RAIL PP 2.0m
图片仅供参考,请查阅产品说明。
属性概述
电缆组装
两端预接
电缆长度: 2 m
注释
比较
型号: 21 40 606 0888 020
M12 X-cod 8-pol st/st m/m RAIL PP 2.0m
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
Ha-Vis EtherRail 4x2xAWG24/7 CAT7
连接器1
M12 OVERMOLD X-COD M Push Pull
连接器2
M12 OVERMOLD X-COD M Push Pull
标识
类别
System cabling
系列
Circular connectors M12
原件
Cable assemblies
规格
Pre-assembled on both sides
连接器1
M12 X-coding
Male Straight
连接器2
M12 X-coding
Male Straight
版本
电缆长度
2 m
芯数
8
芯结构
4x 2x AWG 24/7
屏蔽
Shielded
针数
8
编码
X-coding
锁定类型
PushPull
技术参数
额定电压
48 V AC
60 V DC
传输特性
Cat. 6
A
Class E
A
up to 500 MHz
极限温度
-40 ... +80 °C moved
-25 ... +70 °C unmoved
防护等级符合 IEC 60529
IP65 / IP67 mated condition
电缆直径
8.1 mm ± 0.3 mm
最小弯曲半径
5x Cable diameter (singular bending)
6x Cable diameter (repeated bending)
材料特性
材料(电缆)
Polyolefin copolymer
颜色(电缆)
Black
RoHS
compliant with exemption
RoHS 豁免
6(c):
Copper alloy containing up to 4 % lead by weight
ELV 状态
compliant with exemption
China RoHS
50
REACH 附件 XVII 物质
Not contained
REACH 附件 XIV 物质
Not contained
REACH SVHC 物质
Yes
REACH SVHC 物质
Lead
ECHA SCIP 编号
567c8b78-5fa0-43aa-a4c0-beb9d99b7769
加州 65 号提案物质
Yes
加州 65 号提案物质
Lead
Nickel
规格和认证
规格
UN/ECE-R 118
EN 45545
商业数据
包装尺寸
1
净重
137 g
原产国
Romania
欧洲海关关税号
85444290
GTIN
5713140342675
eCl@ss
27060390 Ready-made data cable (unspecified)
UNSPSC 24.0
26121600
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
), using a data model that allows different systems and applications to interact with the Asset Administration Shell in a standardised and interoperable way. This enables seamless integration and communication between different systems and applications. Further information can be found