登錄 myHARTING
配置器
Products
Products
Industrial connectors / Han
®
Circular connectors
Device connectivity
Industrial Ethernet Switches
Operator interfaces
Charging equipment for Electromobility
Tools
Customised solutions
Cable assemblies & bulk cables
myHARTING
Downloads / Catalogue order
Downloads / Catalogue order
下载/产品目录
下载产品资料ePLAN
下载产品资料Zuken E3系列
Product Data Manager (only eng.)
Repairservice
添加到心愿单
从愿望清单中删除
配套产品
配套产品
新
没有可用数据
eShop
Cable assemblies & bulk cables
Data
...
Network System cabling
HARTING T1 Industrial
33 28 160 2002 400
型号: 33 28 160 2002 400
SPE M12 st - IP20 2xAWG22/7 PUR 40m
图片仅供参考,请查阅产品说明。
属性概述
电缆组装
两端预接
铜质电缆 (圆型)
阻燃, 防油, 无卤素
电缆长度: 40 m
注释
比较
型号: 33 28 160 2002 400
SPE M12 st - IP20 2xAWG22/7 PUR 40m
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
Type of cable
HARTING T1 SPE PUR 2xAWG22/7 Regellänge
Connector 1
HARTING M12 T1 Industrial straight
Connector 2
T1 Industrial plug male IP20 overm
Identification
Category
System cabling
Series
HARTING T1 Industrial
Element
Cable assemblies
Specification
Pre-assembled on both sides
Connector 1
HARTING M12 T1 Industrial Straight
Overmoulded
Connector 2
HARTING T1 Industrial
Overmoulded
Type of cable
Copper cable (round)
Description of the cable
Flame retardant
Oil resistant
Halogen-free
Version
Cable length
40 m
Number of cores
2
Core structure
1x 2x AWG 22/7
Number of contacts
2
Technical characteristics
Rated current
4 A
Rated voltage
60 V AC
Transmission characteristics
600 MHz Bandwidth
Data rate
10 Mbit/s
100 Mbit/s
1 Gbit/s
Contact resistance
≤ 20 mΩ
Shielding resistance
≤ 100 mΩ
Limiting temperature
-40 ... +80 °C unmoved
-25 ... +80 °C moved
Mating cycles
≥ 100
Degree of protection acc. to IEC 60529
IP65 / IP67
IP20
Test voltage U
r.m.s.
1 kV (contact-contact)
2.25 kV (contact-ground)
Material properties
Material (cable)
PUR (polyurethane)
Colour (cable)
Yellow
RoHS
compliant with exemption
RoHS exemptions
6(c):
Copper alloy containing up to 4 % lead by weight
ELV status
符合豁免标准
China RoHS
50
REACH Annex XVII substances
不包含
REACH ANNEX XIV substances
Not contained
REACH SVHC substances
有
REACH SVHC substances
Lead
Potassium 1,1,2,2,3,3,4,4,4-nonafluorobutane-1-sulphonate
ECHA SCIP number
9a47efec-4d17-429d-9858-94ae21df424d
California Proposition 65 substances
Yes
California Proposition 65 substances
Lead
Specifications and approvals
Specifications
IEC 63171-6
IEEE 802.3bu (通过 PoDL(数据线上电)远程供电)
IEEE 802.3cg (10BASE-T1)
IEEE 802.3bw (100BASE-T1)
IEEE 802.3bp (1000BASE-T1)
IEC 60332-1-2 阻燃性
EN 60811-404 耐油
Commercial data
Packaging size
1
Country of origin
Germany
European customs tariff number
85444290
eCl@ss
27060307 Bus cable