登錄 myHARTING
配置器
Products
Products
Industrial connectors / Han
®
Circular connectors
Device connectivity
Industrial Ethernet Switches
Operator interfaces
Charging equipment for Electromobility
Tools
Customised solutions
Cable assemblies & bulk cables
myHARTING
Downloads / Catalogue order
Downloads / Catalogue order
下载/产品目录
下载产品资料ePLAN
下载产品资料Zuken E3系列
Product Data Manager (only eng.)
Repairservice
添加到心愿单
从愿望清单中删除
配套产品
配套产品
新
Device side / Panel feed through
123
没有可用数据
eShop
Cable assemblies & bulk cables
Data
...
Network System cabling
RJ45
09 48 858 5589 040
型号: 09 48 858 5589 040
VB RJ45 LaR-VB RJ45 LaR FRNC blue 4.0m
图片仅供参考,请查阅产品说明。
属性概述
电缆组装
两端预接
铜质电缆 (圆型)
1:1布线, 阻燃, 无卤素
电缆长度: 4 m
注释
比较
型号: 09 48 858 5589 040
VB RJ45 LaR-VB RJ45 LaR FRNC blue 4.0m
注释
比较
All functionalities, price and availability after
sign in
.
添加到心愿单
从愿望清单中删除
分销商
邮件查询
配套产品
新
Device side / Panel feed through
123
没有可用数据
Overview
产品详情
下载
Knowledge
分销商
产品详情
下载
Knowledge
分销商
产品详情
Part List
Part list details
Type of cable
4x2xAWG 26/7 S/FTP Cat.7 FRNC, blue
Connector 1
VarioBoot RJ45 IP20Cat.6A8pol LaR black
Connector 2
VarioBoot RJ45 IP20Cat.6A8pol LaR black
Identification
Category
System cabling
Series
RJ45
Element
Cable assemblies
Specification
Pre-assembled on both sides
Connector 1
HARTING VarioBoot RJ45
Preferred directions left/right
Connector 2
HARTING VarioBoot RJ45
Preferred directions left/right
Type of cable
Copper cable (round)
Description of the cable
Wiring 1:1
Flame retardant
Halogen-free
Version
Cable length
4 m
Number of cores
8
Core structure
4x 2x AWG 26/7
Technical characteristics
Transmission characteristics
Cat. 6
A
Class E
A
up to 500 MHz
Data rate
10 Mbit/s
100 Mbit/s
1 Gbit/s
2.5 Gbit/s
5 Gbit/s
10 Gbit/s
Limiting temperature
-20 ... +60 °C unmoved
0 ... +60 °C moved
Degree of protection acc. to IEC 60529
IP20
Material properties
Material (cable)
FRNC (LSZH)
Colour (cable)
Blue
Specifications and approvals
Specifications
ISO/IEC 11801
IEC 61156-6
IEC 60332-1 Flame retardancy
IEC 60754-2 Halogen freeness
IEC 60754-2 Non corrosive
IEC 61034 Low smoke
Commercial data
Packaging size
1
Net weight
175 g
Country of origin
Latvia
European customs tariff number
85444290
GTIN
5713140882232
eCl@ss
27060308 Patch cord copper (data cable)
UNSPSC 24.0
26121609
下载
规格资料下载
文档
数据表
显示信息
隐藏信息
下载设置
PDF (Portugués_PT)
PDF (Español_MX)
PDF (Checo)
PDF (Danés)
PDF (Alemán)
PDF (Francés)
PDF (Italiano)
PDF (Coreano)
PDF (Japonés)
PDF (Húngaro)
PDF (Polaco)
PDF (Inglés)
PDF (Sueco)
PDF (Holandés)
PDF (Español)
PDF (Chino simplificado)
PDF (Turco)
PDF (Chino trad.)
PDF (Chino simplificado)
PDF (Chino trad.)