配套产品
配套产品
Combinables
1
Accessories
1
型号: 14 12 151 5006 000
har-flexicon 3,81 MTH-15 BK SL
har-flexicon 3,81 MTH-15 BK SL

图片仅供参考,请查阅产品说明。

属性概述
排针
水平
回焊焊接接线方式 (THR)
额定电流: ‌11 A
插针: 15
铜合金
镍表面镀锡 界面端, 镍表面镀锡 接线端
编码: 请单独订购编码针。
PCB 固定: 带螺纹法兰
聚酰胺 (PA), 聚邻苯二甲酰胺 (PPA)
黑色
注释
比较
该产品可应要求提供。请联系您当地的分销合作伙伴。
型号: 14 12 151 5006 000
har-flexicon 3,81 MTH-15 BK SL
注释
比较
All functionalities, price and availability after sign in.
添加到心愿单
配套产品
Combinables
1
Accessories
1
产品详情
Identification
  • Category Connectors
  • Series har-flexicon®
  • Element Header
  • Specification Horizontal
Version
  • Termination method Reflow soldering termination (THR)
  • Connection type PCB to cable
  • Number of contacts 15
  • Coding Please order coding pins separately.
  • PCB fixing With thread flange
Technical characteristics
  • Contact rows 1
  • Contact spacing (termination side) 3.81 mm
  • Rated current ‌ 11 A
  • Rated voltage 150 V
  • Rated impulse voltage 2.5 kV
  • Pollution degree 3
  • Insulation resistance >109 Ω
  • Contact resistance ≤ 15 mΩ
  • Limiting temperature -40 ... +110 °C
  • Insertion force ≤ 45 N
  • Withdrawal force ≥ 22.5 N
  • Isolation group I (600 ≤ CTI)
Material properties
  • Material (insert)
    Polyamide (PA)
    Polyphthalamide (PPA)
  • Colour (insert) Black
  • Material (contacts) Copper alloy
  • Surface (contacts)
    Sn over Ni Mating side
    Sn over Ni Termination side
  • Material flammability class acc. to UL 94 V-0
  • RoHS compliant
  • ELV status compliant
  • China RoHS e
  • REACH Annex XVII substances Not contained
  • REACH ANNEX XIV substances Not contained
  • REACH SVHC substances Not contained
Specifications and approvals
  • UL / CSA
    UL 1059 XCFR2.E314677
    CSA-C22.2 No. 158-10 XCFR8.E314677
  • Approvals
    CE
    UKCA
Commercial data
  • Packaging size 1
  • GTIN 5713140206922
  • eCl@ss 27460201 PCB connector (board connector)