配套产品
配套产品
Combinables
1
型号: 14 12 051 6050 333
har-flexicon MTV-5 Sample
har-flexicon MTV-5 Sample

图片仅供参考,请查阅产品说明。

属性概述
排针
插针: 5
铜合金
镍表面镀银 界面端, 镍表面镀银 接线端
黑色
注释
比较
免费样品
型号: 14 12 051 6050 333
har-flexicon MTV-5 Sample
注释
比较
免费样品
All functionalities, price and availability after sign in.
添加到心愿单
配套产品
Combinables
1
产品详情
Identification
  • Category Connectors
  • Series har-flexicon®
  • Element Header
Version
  • Connection type PCB to cable
  • Number of contacts 5
  • Number of data contacts 4
  • Number of special contacts 1x Shielding
  • Specification of special contacts Shielding
  • Field of application for THR reflow soldering
  • Pack contents Sample
Technical characteristics
  • Contact rows 1
  • Contact spacing (termination side) 5 mm
  • Pollution degree 3
  • Transmission characteristics Cat. 5 Class D up to 100 MHz
  • Data rate
    ‌ 10 Mbit/s
    ‌ 100 Mbit/s
  • Limiting temperature -40 ... +105 °C
  • Isolation group II (400 ≤ CTI < 600)
Material properties
  • Colour (insert) Black
  • Material (contacts) Copper alloy
  • Surface (contacts)
    Ag over Ni Mating side
    Ag over Ni Termination side
  • Material flammability class acc. to UL 94 V-0
  • RoHS compliant
  • ELV status compliant
  • China RoHS e
  • REACH Annex XVII substances Not contained
  • REACH ANNEX XIV substances Not contained
  • REACH SVHC substances Not contained
  • California Proposition 65 substances Not contained
  • Fire protection on railway vehicles EN 45545-2 (2020-08) + A1 (2023-10)
  • Requirement set with Hazard Levels R26
Specifications and approvals
  • UL / CSA
    UL 1059 XCFR2.E314677
    CSA-C22.2 No. 158-10 XCFR8.E314677
  • PROFINET Yes
Commercial data
  • Packaging size 1
  • Country of origin China
  • European customs tariff number 85366990
  • GTIN 5713140279872
  • eCl@ss 27460201 PCB connector (board connector)