Matching Products
Matching Products NEW
Part number: 14 99 000 0001
har-flexicon screw driver, 2.0 x 40
har-flexicon screw driver, 2.0 x 40

Image is for illustration purposes only. Please refer to product description.

Properties Overview
Screw driver
2.0 x 40
Notes
Compare
Part number: 14 99 000 0001
har-flexicon screw driver, 2.0 x 40
Notes
Compare
All functionalities, price and availability after sign in.
Add to Wishlist
Matching Products NEW
Product Details
标识
  • 类别 工具
  • 系列 har-flexicon®
  • 工具类型 螺丝刀
  • 工具介绍 2.0 x 40
材料特性
  • RoHS 符合
  • ELV 状态 符合
  • China RoHS e
  • REACH 附件 XVII 物质 不包含
  • REACH 附件 XIV 物质 不包含
  • REACH SVHC 物质 不包含
商业数据
  • 包装尺寸 1
  • 净重 15.18 g
  • 原产国 德国
  • 欧洲海关关税号 82054000
  • GTIN 5713140116023
  • eCl@ss 21049090 手工具(其它,未归类)
  • ETIM EC002943
  • UNSPSC 24.0 27110000
Documentation
Type Sheet

Show information

Download Settings

Show information

Product Declaration

Show information

Download Settings

Show information

Further Documents
Asset Administration Shell

Show information

Download Settings

Show information

Catalogues & Brochures
HARTING Device Connectivity - Chapter 15
HARTING Device Connectivity
Knowledge
We care for your feedback.
How do you like our redesigned product page?
0
Compare