Matching Products
Matching Products NEW
Werkzeuge
1
Part number: 09 45 452 1903 XL
har-port USB 2.0 A-A ; PFT bk; 100 pcs.
har-port USB 2.0 A-A ; PFT bk; 100 pcs.

Image is for illustration purposes only. Please refer to product description.

Properties Overview
Service interfaces
USB 2.0
Connection type: Type A jack - type A jack
Notes
Compare
Part number: 09 45 452 1903 XL
har-port USB 2.0 A-A ; PFT bk; 100 pcs.
Notes
Compare
All functionalities, price and availability after sign in.
Add to Wishlist
Matching Products NEW
Werkzeuge
1
Product Details
Identification
  • Category Connectors
  • Series har-port
  • Element Service interfaces
  • Specification USB 2.0
Version
  • Connection type Type A jack - type A jack
  • Fixing Screwable in cover plates
Technical characteristics
  • Ambient temperature -25 ... +70 °C
  • Mating cycles ≥ 1,500
  • Degree of protection acc. to IEC 60529 IP20
Material properties
  • Material (hood/housing) Polyamide (PA)
  • Colour (hood/housing) Black
Specifications and approvals
  • Specifications EN 45545-2
  • UL / CSA
    UL 1863 DUXR2.E470046
    CSA-C22.2 No. 182.4, No. 233-09 DUXR8.E470046
  • Approvals DNV GL
Commercial data
  • Packaging size 100
  • Net weight 18.55 g
  • Country of origin Czechia
  • European customs tariff number 85366990
  • GTIN 5713140386662
  • eCl@ss 27060304 Appliance cord (data cable)
  • ETIM EC002599
  • UNSPSC 24.0 43202222
Documentation
Data Sheet

Show information

Download Settings

Show information

Knowledge
We care for your feedback.
How do you like our redesigned product page?
0
Compare