配套产品
配套产品 新
Accessories
4
型号: 09 55 466 3812 741
37p ANG STD M PL1_4-40 nut_Reel_140 pcs
37p ANG STD M PL1_4-40 nut_Reel_140 pcs

图片仅供参考,请查阅产品说明。

属性概述
连接器
回焊焊接接线方式 (SMT)
额定电流: ‌5 A
公头
尺寸: D-Sub 4
液晶聚合物 (LCP), 外壳:钢、镀镍
黑色
插针: 37
铜合金, 接地:压铸锌
镍表面镀贵金属
注释
比较
型号: 09 55 466 3812 741
37p ANG STD M PL1_4-40 nut_Reel_140 pcs
注释
比较
All functionalities, price and availability after sign in.
添加到心愿单
配套产品 新
Accessories
4
产品详情
Identification
  • Category Connectors
  • Series D-Sub
  • Identification Standard
  • Element Connector
  • Description of the contact
    Stamped
    Angled
Version
  • Termination method Reflow soldering termination (SMT)
  • Gender 公头
  • Size D-Sub 4
  • Connection type 主板到子插件板
  • Number of contacts 37
  • Locking type Fixing flange with thread 4-40 UNC
  • Pack contents 每卷 140 个
Technical characteristics
  • Contact spacing (termination side) 2.76 mm
  • Rated current ‌ 5 A
  • Clearance distance ≥ 1 mm
  • Creepage distance ≥ 1 mm
  • Insulation resistance > 5 x 109 Ω
  • Contact resistance ≤ 25 mΩ
  • Tightening torque ≤0.6 Nm 母螺钉锁扣
  • Limiting temperature -55 ... +125 °C (在最高 +240 °C 的回流焊过程中 30 s)
  • Insertion force ≤ 123 N
  • Withdrawal force
    ≥ 11 N
    ≤ 82 N
  • Performance level
    1
    符合 CECC 75301-802 标准
  • Mating cycles ≥ 500
  • Test voltage Ur.m.s. 1 kV
  • Isolation group IIIa (175 ≤ CTI < 400)
  • PCB thickness ≥1.6 mm
  • Installation height ‌ 7.3 mm
  • Hot plugging 无
  • Moisture Sensitivity Level (MSL) 1 符合 ECA/IPC/JEDEC J-STD-020D
  • Process Sensitivity Level (PSL) R0 符合 ECA/IPC/JEDEC J-STD-020D
Material properties
  • Material (insert)
    液晶聚合物 (LCP)
    外壳:钢、镀镍
  • Colour (insert) 黑色
  • Material (contacts)
    铜合金
    接地:压铸锌
  • Surface (contacts) 镍表面镀贵金属
  • Material flammability class acc. to UL 94 V-0
  • RoHS 符合
  • ELV status 符合
  • China RoHS e
  • REACH Annex XVII substances 不包含
  • REACH ANNEX XIV substances 不包含
  • REACH SVHC substances 不包含
  • California Proposition 65 substances 不包含
Specifications and approvals
  • Specifications DIN 41652
  • UL / CSA
    UL 1977 ECBT2.E102079
    CSA-C22.2 No. 182.3 ECBT8.E102079
Commercial data
  • Packaging size 1
  • Net weight 23 g
  • Country of origin Vietnam
  • European customs tariff number 85366990
  • GTIN 5713140218826
  • eCl@ss 27440214 D-Sub coupler