板对线连接器
电源和信号连接器
09 06 800 9976
型号: 09 06 800 9976
DIN-Power bracket left D20metal no screw
图片仅供参考,请查阅产品说明。
属性概述
锁止元件
单体固定装置, 左
金属, 热塑性塑料
金属, RAL 7032(卵石灰)
注释
比较
免费样品
型号: 09 06 800 9976
DIN-Power bracket left D20metal no screw
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
DIN 41612
附件种类
Fixing brackets
附件介绍
Single fixing
Left
材料特性
材料(附件)
Metal
Thermoplastic
颜色(附件)
Metallic
RAL 7032 (pebble grey)
RoHS
compliant
ELV 状态
compliant
China RoHS
e
REACH 附件 XVII 物质
Not contained
REACH 附件 XIV 物质
Not contained
REACH SVHC 物质
Not contained
加州 65 号提案物质
Yes
加州 65 号提案物质
Lead
Nickel
规格和认证
铁路分类
F1/I2 acc. to NFF 16-101/102
商业数据
包装尺寸
10
净重
18.03 g
原产国
Czechia
欧洲海关关税号
85389099
GTIN
5713140014381
eCl@ss
27440292 Connector component (accessories)
ETIM
EC002943
UNSPSC 24.0
39121400
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
), using a data model that allows different systems and applications to interact with the Asset Administration Shell in a standardised and interoperable way. This enables seamless integration and communication between different systems and applications. Further information can be found