板对板连接器
扩展卡连接
09 23 348 5919
型号: 09 23 348 5919
DIN-Signal 2C048MR-3,0C1-S4-clip
图片仅供参考,请查阅产品说明。
属性概述
公连接器
回焊焊接接线方式 (THR)
额定电流: 2 A
插针: 48
弯式
铜合金
镍底,镀镍磷合金再镀金 界面端, 镍表面镀锡 接线端
性能等级: NM 30 (S4), 1, 符合 IEC 60603-2 标准
编码: 不缺针的编码方式
PCB 固定: 带固定法兰, 带压入式卡钩
热塑性树脂,玻璃纤维填充
米色
注释
比较
新
自定义降额工具
型号: 09 23 348 5919
DIN-Signal 2C048MR-3,0C1-S4-clip
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
Category
Connectors
Series
DIN 41612
Identification
Type 2C
Element
Male connector
Description of the contact
Angled
Features
Colour deviations and speckles permitted
Slight color change possible after reflow soldering.
Version
Termination method
Reflow soldering termination (THR)
Connection type
Motherboard to daughtercard
Extender card
PCB to cable
Number of contacts
48
Contact configuration
Rows a, b and c, positions 1, 2, ... , 15, 16
Coding
Coding with loss of contacts
PCB fixing
With fixing flange
With snap-in clip
Technical characteristics
Contact rows
3
Contact spacing (termination side)
2.54 mm
Contact spacing (mating side)
2.54 mm
Rated current
2 A
Rated current
Rated current measured at 20 °C, see derating curve for details
Clearance distance
≥ 1.2 mm
Creepage distance
≥ 1.2 mm
Insulation resistance
>10
11
Ω
Contact resistance
≤ 20 mΩ
Limiting temperature
-55 ... +125 °C (during reflow soldering max. +240 °C for 15 s)
Insertion force
≤ 45 N
Withdrawal force
≤ 30 N
Performance level
NM 30 (S4)
1
acc. to IEC 60603-2
Mating cycles
≥ 500
Test voltage U
r.m.s.
1 kV
Isolation group
I (600 ≤ CTI)
Hot plugging
No
Material properties
Material (insert)
Thermoplastic resin, glass-fibre filled
Colour (insert)
RAL 7035 (light grey)
Material (contacts)
Copper alloy
Surface (contacts)
Au over NiP over Ni Mating side
Sn over Ni Termination side
Layer thickness
≥ 0.76 µm
Layer thickness
≥ 30 µinch
Material flammability class acc. to UL 94
V-0
RoHS
compliant
ELV status
compliant
China RoHS
e
REACH Annex XVII substances
Not contained
REACH ANNEX XIV substances
Not contained
REACH SVHC substances
Not contained
California Proposition 65 substances
Yes
California Proposition 65 substances
Lead
Nickel
Fire protection on railway vehicles
EN 45545-2 (2020-08) + A1 (2023-10)
Requirement set with Hazard Levels
R26
Specifications and approvals
Specifications
IEC 60603-2 (complementary)
UL / CSA
UL 1977 ECBT2.E102079
CSA-C22.2 No. 182.3 ECBT8.E102079
Railway classification
F1/I2 acc. to NFF 16-101/102
Commercial data
Packaging size
20
Net weight
9.1 g
Country of origin
Germany
European customs tariff number
85366990
GTIN
5713140195790
eCl@ss
27460201 PCB connector (board connector)
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
), using a data model that allows different systems and applications to interact with the Asset Administration Shell in a standardised and interoperable way. This enables seamless integration and communication between different systems and applications. Further information can be found