15
饰品
1
没有可用数据
eShop
板端连接器
PCB 连接器
...
板对板连接器
主板到子插件板连接
09 25 230 6841
型号: 09 25 230 6841
DIN-Signal 3C030FR-2,9C1-2
图片仅供参考,请查阅产品说明。
属性概述
母连接器
回焊焊接接线方式 (THR)
额定电流: 2 A
插针: 30
直式
铜合金
镍表面镀贵金属 界面端, 镍表面镀锡 接线端
性能等级: 2, 符合 IEC 60603-2 标准
编码: 不缺针的编码方式
PCB 固定: 带固定法兰
热塑性树脂,玻璃纤维填充
米色
注释
比较
在配置器中加载
新
自定义降额工具
免费样品
型号: 09 25 230 6841
DIN-Signal 3C030FR-2,9C1-2
注释
比较
在配置器中加载
新
自定义降额工具
免费样品
All functionalities, price and availability after
sign in
.
添加到心愿单
从愿望清单中删除
分销商
邮件查询
配套产品
新
Combinables
15
饰品
1
没有可用数据
Overview
产品详情
下载
Knowledge
分销商
产品详情
下载
Knowledge
分销商
产品详情
Identification
Category
Connectors
Series
DIN 41612
Identification
Type 3C
Element
Female connector
Description of the contact
Straight
Features
Colour deviations and speckles permitted
Version
Termination method
Reflow soldering termination (THR)
Connection type
Motherboard to daughtercard
Mezzanine
Number of contacts
30
Contact configuration
Rows a, b and c, positions 1, 2, ... , 9, 10
Termination length
2.9 mm
Coding
Coding with loss of contacts
PCB fixing
With fixing flange
Technical characteristics
Contact rows
3
Contact spacing (termination side)
2.54 mm
Contact spacing (mating side)
2.54 mm
Rated current
2 A
Rated current
Rated current measured at 20 °C, see derating curve for details
Clearance distance
≥ 1 mm
Creepage distance
≥ 1 mm
Insulation resistance
>10
12
Ω
Contact resistance
≤ 20 mΩ
Limiting temperature
-55 ... +125 °C (during reflow soldering max. +240 °C for 15 s)
Insertion force
≤ 30 N
Withdrawal force
≤ 20 N
Performance level
2
acc. to IEC 60603-2
Mating cycles
≥ 400
Test voltage U
r.m.s.
1 kV
Isolation group
II (400 ≤ CTI < 600)
Hot plugging
No
Material properties
Material (insert)
Thermoplastic resin, glass-fibre filled
Colour (insert)
Beige
Material (contacts)
Copper alloy
Surface (contacts)
Noble metal over Ni Mating side
Sn over Ni Termination side
Material flammability class acc. to UL 94
V-0
RoHS
compliant
ELV status
compliant
China RoHS
e
REACH Annex XVII substances
Not contained
REACH ANNEX XIV substances
Not contained
REACH SVHC substances
Not contained
California Proposition 65 substances
Yes
California Proposition 65 substances
Nickel
Fire protection on railway vehicles
EN 45545-2 (2020-08) + A1 (2023-10)
Requirement set with Hazard Levels
R26
Specifications and approvals
Specifications
IEC 60603-2 (complementary)
UL / CSA
UL 1977 ECBT2.E102079
CSA-C22.2 No. 182.3 ECBT8.E102079
Railway classification
F4/I3 acc. to NFF 16-101/102
Commercial data
Packaging size
20
Net weight
5.983 g
Country of origin
Czechia
European customs tariff number
85366990
GTIN
5713140042452
eCl@ss
27460201 PCB connector (board connector)
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
IGES
STEP
WRL
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
), using a data model that allows different systems and applications to interact with the Asset Administration Shell in a standardised and interoperable way. This enables seamless integration and communication between different systems and applications. Further information can be found
here
.
Catalogues & Brochures
Connectors DIN 41 612
下载
Connectors DIN 41 612 - Chapter 01
下载
Selection Guide for Mezzanine Applications