组装工具
Filters
  • 工具类型
    Select a value Reset filter
    • Assembly tool
      26
    • Bit ¼in as a spare part for guiding pins and bushes
      1
    • Dynamometric screwdriver
      6
    • Han® VDE Screw Driver Set
      1
    • Hand crimping tool
      1
    • Hexagonal driver
      7
    • Hexagonal head screwdriver
      1
    • Hexagonal scewdriver
      1
    • Insertion / removal tools
      5
    • Interchangeable blades
      1
    • One click cleaner
      2
    • Pliers
      1
    • Plug tool
      2
    • Polishing paper
      3
    • Polishing tool
      6
    • Removal tool
      30
    • Replacement-tip
      2
    • Screw driver
      2
    • Screw driver set Slimline
      1
    • Spare blade cassette
      1
    • Spare part
      1
    • Tool insert
      3
    • Tool-kit
      1
    • Torque set
      4
    • Torque tool
      1
  • 工具介绍
    Select a value Reset filter
    • + adapter blade
      1
    • + different bits
      1
    • 09 14 003 3001 / 09 14 003 3101
      1
    • 1.25 mm
      1
    • 1.5 x 40
      1
    • 2.0 x 40
      1
    • 2.5 mm
      1
    • 40 A contact
      2
    • 70 A contact
      1
    • Adapter 3/8in
      3
    • Bit ¼in
      2
    • Bottom part
      1
    • Cable gland
      1
    • DIN 41612
      5
    • F-ST
      1
    • Ferrule
      1
    • For SP1 and SP2
      1
    • HARTING PushPull (V4) Power
      2
    • HARTING UIC 558
      1
    • Han D®
      3
    • Han E®
      2
    • Han-Modular®
      2
    • Han-Modular® Flexbox
      1
    • Han-Quintax®
      1
    • Han-Yellock®
      1
    • Han® 3 A Push-In
      1
    • Han® C
      2
    • Han® C module
      1
    • Han® EasyCon
      1
    • Han® HsB
      1
    • Han® K 6/6
      1
    • Han® Q 5/0
      1
    • Han® 1A
      1
    • Han® 3 A
      1
    • Han® F+B
      3
    • Han® Q 2/0, Han® Q 3/0, Han® Q 4/0 Crimp termination
      1
    • Insertion tool for coding pin
      1
    • Insertion tool for single male press-in contacts
      1
    • Insolated blade for slim assembly
      1
    • Only measuring device
      1
    • POF cable 2.2 mm diameter
      1
    • Push-In
      1
    • SC
      1
    • SC POF
      1
    • SP3
      1
    • Service
      1
    • Small cross-section
      1
    • Staf®
      1
    • Suitable for har-link®
      1
    • The standard set
      1
    • Tightening torque: 0.5 ... 1.2 Nm
      1
    • Tightening torque: 0.5 Nm
      1
    • Tightening torque: 1 ... 5 Nm
      1
    • Tightening torque: 5 ... 14 Nm
      1
    • To tighten the har-port fixing nut
      1
    • Top part
      1
    • Variable length of blade
      1
    • With ball end
      1
    • With grip
      3
    • har-bus® HM
      1
    • for D-Sub crimp contact
      2
    • for D-Sub hoods (50 contacts)
      1
    • for D-Sub hoods (9-37 contacts)
      1
    • for D-Sub mixed
      2
    • for GI 1 μ-grain size
      1
    • for GI 9 μ-grain size
      1
    • for HARTING ix Industrial® IP20 PushPull and Mini PushPull ix Industrial® for positioning the cable guides on the IDC unit. Required for the assembly of AWG 22 variants.
      1
    • for HARTING ix Industrial® and HARTING Mini PushPull ix Industrial® to assemble the single wire to the IDC and the cable strain relief crimping
      1
    • for HARTING ix Industrial® to assamble the cable strain relief crimping
      1
    • for HARTING ix Industrial® to assemble the single wire to the IDC and the cable strain relief crimping
      2
    • for HARTING screw contacts and fixing screws
      1
    • for Han® ES insert
      1
    • for Han® HC Modular 250 Crimp
      1
    • for High Current axial screw contact
      1
    • for InduCom hoods with hexagonal screws
      1
    • for LC contact in the Han® LC module
      1
    • for M12 Power
      1
    • for M12 Slim Design
      1
    • for M12-L
      1
    • for M12-S
      1
    • for M8
      2
    • for POF grain size 1000
      1
    • for Quintax contact
      1
    • for TC 70 contacts
      1
    • for har-bus® HM coding keys
      1
    • for har-bus® HM shrouds
      1
    • for har-flex® Board IDC
      1
    • for an easy extraction of the male and female crimp contacts out of the insulation body
      1
    • for an easy insertion of male and female contacts into the insulation body
      1
    • for angled variant
      1
    • for assembly and disassembly of shielding clamps
      1
    • for assembly of D-Sub hoods
      2
    • for axial screw
      8
    • for circular inserts
      2
    • for contacts BC / har-bus® 64
      2
    • for contacts FC 1, FC 2 and FC 3
      2
    • for crimp contacts
      2
    • for flange
      3
    • for ix Industrial® assembly tool
      3
    • for plugging to a standard ¼ʺ socket spanner
      2
  • 材料
    Select a value Reset filter
    • Metal
      1
    • Stainless steel
      2
109 products (of 109)
1/4
比较
0
排序方式
Filters
0