配套產品
配套產品
Combinables
30
Accessories
3
Inserts
45
Frames
2
零件號: 09 30 524 0421
Han 24B-HTE-NPTF 1"
Han 24B-HTE-NPTF 1"

圖片僅作參考,請參閱產品說明。

屬性概述
上殼
尺寸: 24 B
高結構
雙鎖扣
頂出線
1x NPTF 1in
材料(上殼/底座): 壓鑄鋁
粉末塗層
RAL 7037(土灰)
注解
比較
零件號: 09 30 524 0421
Han 24B-HTE-NPTF 1"
注解
比較
All functionalities, price and availability after sign in.
加到喜好清單
配套產品
Combinables
30
Accessories
3
Inserts
45
Frames
2
產品詳情
Identification
  • Category Hoods / Housings
  • Series of hoods/housings Han® B
  • Type of hood/housing Hood
  • Type High construction
Version
  • Size 24 B
  • Version Top entry
  • Cable entry 1x NPTF 1in
  • Locking type Double locking lever
  • Field of application Standard hoods/housings for industrial connectors
Technical characteristics
  • Limiting temperature -40 ... +125 °C
  • Note on the limiting temperature For use as a connector according to IEC 61984.
  • Mating cycles ≥ 500
  • Degree of protection acc. to IEC 60529
    IP65
    IP66
    IP67
Material properties
  • Material (hood/housing) Aluminium die-cast
  • Surface (hood/housing) Powder-coated
  • Colour (hood/housing) RAL 7037 (dust grey)
  • RoHS compliant
  • ELV status compliant
  • China RoHS e
  • REACH Annex XVII substances Not contained
  • REACH ANNEX XIV substances Not contained
  • REACH SVHC substances Not contained
  • California Proposition 65 substances Yes
  • Fire protection on railway vehicles EN 45545-2 (2020-08)
  • Requirement set with Hazard Levels
    R1 (HL 1-3)
    R7 (HL 1-3)
Specifications and approvals
  • UL / CSA
    UL 1977 ECBT2.E235076
    CSA-C22.2 No. 182.3 ECBT8.E235076
  • Approvals
    CE
    DNV GL
Commercial data
  • Packaging size 1
  • Net weight 238 g
  • Country of origin China
  • European customs tariff number 85389099
  • GTIN 5713140572270
  • eCl@ss 27440202 Shell for industrial connectors
  • ETIM EC000437
文檔
數據表

顯示資訊

下載設定

顯示資訊

類型表

顯示資訊

下載設定

顯示資訊

產品聲明

顯示資訊

下載設定

顯示資訊

工程數據
3D CAD 數據

顯示資訊

下載設定

顯示資訊

EPLAN 資料網站

顯示資訊

下載

顯示資訊

更多文件
Fire Protection
下載設定
Knowledge
We care for your feedback.
How do you like our redesigned product page?
0
比較