Matching Products
Matching Products NEW
Combinables
5
Tools
3
Accessories
1
Part number: 09 11 000 6577
Han TC400_CT_SMC_M_CRT_150mm²_Ag
Han TC400_CT_SMC_M_CRT_150mm²_Ag

Image is for illustration purposes only. Please refer to product description.

Properties Overview
Crimp contact
Rated current: ≤400 A
Male
Copper alloy
Silver plated
Conductor cross-section: 150 mm²
Notes
Compare
Part number: 09 11 000 6577
Han TC400_CT_SMC_M_CRT_150mm²_Ag
Notes
Compare
All functionalities, price and availability after sign in.
Add to Wishlist
Matching Products NEW
Combinables
5
Tools
3
Accessories
1
Product Details
Identification
  • Category Contacts
  • Series TC 400
  • Type of contact Crimp contact
Version
  • Termination method Crimp termination
  • Gender Male
  • Manufacturing process Turned contacts
  • Details The vibration and shock resistance can only be met if the cables are fixed at an appropriate distance. Instructions for the spacing of strain relief can be found in the document in eCatalogue under the section Instructions.
Technical characteristics
  • Conductor cross-section (mm²) 150 mm²
  • Rated current ≤ 400 A
  • Contact resistance ≤ 0.3 mΩ
  • Stripping length 22.5 mm
  • Limiting temperature -40 ... +125 °C
  • Mating cycles ≥ 500
  • Vibration resistance Category 2 acc. to IEC 61373
  • Shock resistance Category 2 acc. to IEC 61373
Material properties
  • Material (contacts) Copper alloy
  • Surface (contacts) Silver plated
Specifications and approvals
  • Specifications
    IEC 60664-1
    IEC 61984
Commercial data
  • Packaging size 1
  • Net weight 78.96 g
  • Country of origin Germany
  • European customs tariff number 85359000
  • GTIN 5713141118255
  • eCl@ss 27440204 Contact for industrial connectors
  • ETIM EC000796
  • UNSPSC 24.0 39121522
Documentation
Data Sheet

Show information

Download Settings

Show information

Type Sheet

Show information

Download Settings

Show information

Engineering Data
3D CAD Data

Show information

Download Settings

Show information

Knowledge
We care for your feedback.
How do you like our redesigned product page?
0
Compare