公制圆形连接器
...
电缆连接器和电缆组件
M12
97 00 000 0631
型号: 97 00 000 0631
M12 A-cod 4-pol st/an f/m PPi PUR 5.0m
图片仅供参考,请查阅产品说明。
属性概述
电缆组装
两端预接
铜质电缆 (圆型)
无卤素
电缆长度: 5 m
注释
比较
型号: 97 00 000 0631
M12 A-cod 4-pol st/an f/m PPi PUR 5.0m
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
Type of cable
Cable LI9Y 4 x 0,34mm² PUR
Connector 1
M12 PP outer straight female 4-pole OM u
Connector 2
M12 PPi A-cod 4p an/- m/- for 0° mating
Identification
Category
System cabling
Series
Circular connectors M12
Element
Cable assemblies
Specification
Pre-assembled on both sides
Connector 1
M12 A-coding
Male Angled
Overmoulded
Inner PushPull
Connector 2
M12 A-coding
Female Straight
Overmoulded
Outer PushPull
Type of cable
Copper cable (round)
Description of the cable
Halogen-free
Version
Cable length
5 m
Number of cores
4
Core structure
4x 0.34 mm²
Termination method
Crimp termination
Shielding
Unshielded
Number of contacts
4
Coding
A-coding
Technical characteristics
Rated current
4 A
Rated voltage
250 V
Limiting temperature
-25 ... +80 °C moved
-40 ... +80 °C unmoved
Degree of protection acc. to IEC 60529
IP65 / IP67 mated condition
Cable diameter
4.2 mm
Minimum bending radius
10x Cable diameter (repeated bending)
5x Cable diameter (singular bending)
Material properties
Material (cable)
PUR (polyurethane)
Colour (cable)
RAL 7021 (black grey)
RoHS
compliant
ELV status
compliant
China RoHS
e
REACH Annex XVII substances
Not contained
REACH ANNEX XIV substances
Not contained
REACH SVHC substances
Not contained
California Proposition 65 substances
Not contained
Specifications and approvals
Approvals
CE
Commercial data
Packaging size
1
Country of origin
Germany
European customs tariff number
85444290
eCl@ss
27060311 Assembled sensor actuator-line
ETIM
EC001855
UNSPSC 24.0
26121604