公制圆形连接器
...
电缆连接器和电缆组件
M12
21 40 200 0882 075
型号: 21 40 200 0882 075
M12 A-cod 8-pol st/- m/- PUR PP 7.5m
图片仅供参考,请查阅产品说明。
属性概述
电缆组装
预装一端
铜质电缆 (圆型)
电缆长度: 7.5 m
注释
比较
型号: 21 40 200 0882 075
M12 A-cod 8-pol st/- m/- PUR PP 7.5m
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
Type of cable
cable 8x0,25mm/19 shld PUR
Connector 1
M12 OVERMOLD A-COD M 8P Push Pull
Identification
Category
System cabling
Series
Circular connectors M12
Element
Cable assemblies
Specification
Pre-assembled on one side
Connector 1
M12 A-coding
Male Straight
Type of cable
Copper cable (round)
Version
Cable length
7.5 m
Number of cores
8
Core structure
8x 0.25 mm²
Shielding
屏蔽
Number of contacts
8
Coding
A编码
Locking type
PushPull
Technical characteristics
Rated voltage
30 V AC
30 V DC
Limiting temperature
-50 ... +80 °C 已移动
-30 ... +80 °C 未移动
Degree of protection acc. to IEC 60529
IP65 / IP67 插配状态
Cable diameter
5.3 mm ± 0.2 mm
Minimum bending radius
5x 电缆直径 (单次弯曲)
10x 电缆直径 (反复弯曲)
Material properties
Material (cable)
PUR (聚氨酯)
Colour (cable)
黑色
RoHS
符合豁免标准
RoHS exemptions
6(c):
铜合金含铅量高达 4 %
ELV status
符合豁免标准
China RoHS
50
REACH Annex XVII substances
不包含
REACH ANNEX XIV substances
不包含
REACH SVHC substances
有
REACH SVHC substances
铅
ECHA SCIP number
567c8b78-5fa0-43aa-a4c0-beb9d99b7769
California Proposition 65 substances
有
California Proposition 65 substances
铅
镍
Commercial data
Packaging size
1
Net weight
78 g
Country of origin
Romania
European customs tariff number
85444290
GTIN
5713140342170
eCl@ss
27060311 Assembled sensor actuator-line
UNSPSC 24.0
26121604
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
), using a data model that allows different systems and applications to interact with the Asset Administration Shell in a standardised and interoperable way. This enables seamless integration and communication between different systems and applications. Further information can be found