配套产品
配套产品
型号: 09 19 000 9903
SEK-19 ACC.MA LONG L.LEVER 100PCS HT
SEK-19 ACC.MA LONG L.LEVER 100PCS HT

图片仅供参考,请查阅产品说明。

属性概述
锁扣
热塑性树脂(PCT)
注释
比较
型号: 09 19 000 9903
SEK-19 ACC.MA LONG L.LEVER 100PCS HT
注释
比较
All functionalities, price and availability after sign in.
添加到心愿单
配套产品
产品详情
Identification
  • Category Accessories
  • Series SEK
  • Type of accessory Locking latch
  • Description of the accessory Long
Version
  • Details
    Order 2 per male header.
    for use with female connector connector with strain relief clamp
  • Pack contents Bulk packaging
Material properties
  • Material (accessories) Thermoplastic resin (PCT)
  • RoHS compliant
  • ELV status compliant
  • China RoHS e
  • REACH Annex XVII substances Not contained
  • REACH ANNEX XIV substances Not contained
  • REACH SVHC substances Not contained
  • Fire protection on railway vehicles EN 45545-2 (2020-08) + A1 (2023-10)
  • Requirement set with Hazard Levels R26
Commercial data
  • Packaging size 100
  • Net weight 0.453 g
  • Country of origin Romania
  • European customs tariff number 85366990
  • GTIN 5713140216341
  • eCl@ss 27440292 Connector component (accessories)
  • ETIM EC002943
  • UNSPSC 24.0 39121400