配套产品
配套产品
Contacts
3
Combinables
8
型号: 15 69 012 0301 000
har-flex Power F Cab.Con. 12P Crimp
har-flex Power F Cab.Con.  12P Crimp

图片仅供参考,请查阅产品说明。

属性概述
母连接器
压接针
额定电流: ‌10 A
聚邻苯二甲酰胺 (PPA)
黑色
插针: 12
注释
比较
自定义降额工具
型号: 15 69 012 0301 000
har-flex Power F Cab.Con. 12P Crimp
注释
比较
自定义降额工具
All functionalities, price and availability after sign in.
添加到心愿单
配套产品
Contacts
3
Combinables
8
产品详情
Identification
  • Category Connectors
  • Series har-flex®
  • Identification Power
  • Element Female connector
Version
  • Termination method Crimp termination
  • Connection type PCB to cable
  • Number of contacts 12
  • Locking type Snap-in latches
  • Details
    This contact insert is an unenclosed connector according to IEC 61984. In this case protection against electric shock must be provided by the installation methods of the user.
    Contact inserts must not be coupled or decoupled under electrical load.
    Connector must not be powered-up in the unmated condition.
    Please order crimp contacts separately.
Technical characteristics
  • Conductor cross-section AWG 26 ... AWG 18
  • Contact rows 1
  • Contact spacing (termination side) 2.54 mm
  • Contact spacing (mating side) 2.54 mm
  • Rated current ‌ 10 A
  • Rated current The current-carrying capacity depends significantly on the printed circuit board used, the conductor cross-section used and the specific installation situation.
  • Rated voltage acc. to IEC 60664-1
  • Pollution degree 2
  • Rated current acc. to UL 6 A
  • Rated voltage acc. to UL 250 V
  • Rated current acc. to CSA 4.5 A
  • Clearance distance ≥ 2.1 mm
  • Creepage distance ≥ 2.08 mm
  • Insulation resistance >1010 Ω
  • Contact resistance ≤ 25 mΩ
  • Limiting temperature -55 ... +125 °C
  • Insertion force ≤ 25 N
  • Withdrawal force
    ≥ 8 N
    ≤ 21 N
  • Test voltage Ur.m.s. 1.39 kV
  • Isolation group I (600 ≤ CTI)
  • Hot plugging No
Material properties
  • Material (insert) Polyphthalamide (PPA)
  • Colour (insert) Black
  • Material flammability class acc. to UL 94 V-0
  • RoHS compliant
  • ELV status compliant
  • China RoHS e
  • REACH Annex XVII substances Not contained
  • REACH ANNEX XIV substances Not contained
  • REACH SVHC substances Not contained
  • California Proposition 65 substances Not contained
Commercial data
  • Packaging size 10
  • Net weight 1.85 g
  • Country of origin China
  • European customs tariff number 85366990
  • GTIN 5713140467835
  • eCl@ss 27460202 PCB connector (conductor connection)
  • UNSPSC 24.0 39121415
文档
数据表

显示信息

下载设置

显示信息

类型表

显示信息

下载设置

显示信息

产品声明

显示信息

下载设置

显示信息

工程数据
3D CAD 数据

显示信息

下载设置

显示信息

PCB 多方面的 ECAD 数据

显示信息

下载

显示信息

Knowledge
We care for your feedback.
How do you like our redesigned product page?
0
比较