This contact insert is an unenclosed connector according to IEC 61984. In this case protection against electric shock must be provided by the installation methods of the user.
Contact inserts must not be coupled or decoupled under electrical load.
Connector must not be powered-up in the unmated condition.
Please order crimp contacts separately.
Technical characteristics
Conductor cross-section (AWG)
AWG 26 ... AWG 18
Contact rows
1
Contact spacing (termination side)
2.54 mm
Contact spacing (mating side)
2.54 mm
Rated current
11 A
Rated current
The current-carrying capacity depends significantly on the printed circuit board used, the conductor cross-section used and the specific installation situation.
Rated voltage
acc. to IEC 60664-1
Pollution degree
2
Rated current acc. to UL
8 A
Rated voltage acc. to UL
250 V
Rated current acc. to CSA
6 A
Clearance distance
≥ 2.1 mm
Creepage distance
≥ 2.08 mm
Insulation resistance
>1010 Ω
Contact resistance
≤ 25 mΩ
Limiting temperature
-55 ... +125 °C
Insertion force
≤ 15 N
Withdrawal force
≥ 6 N
≤ 12 N
Test voltage Ur.m.s.
1.39 kV
Isolation group
I (600 ≤ CTI)
Hot plugging
No
Material properties
Material (insert)
Polyphthalamide (PPA)
Colour (insert)
Black
Material flammability class acc. to UL 94
V-0
RoHS
compliant
ELV status
compliant
China RoHS
e
REACH Annex XVII substances
Not contained
REACH ANNEX XIV substances
Not contained
REACH SVHC substances
Not contained
California Proposition 65 substances
Not contained