配套产品
配套产品
型号: 15 16 026 2080 041
har-flex distance adapter 36mm 26P PL1
har-flex distance adapter 36mm 26P PL1

图片仅供参考,请查阅产品说明。

属性概述
适配器
插针: 26
公针, 公针
铜合金
镍表面镀贵金属
性能等级: 1
液晶聚合物 (LCP)
注释
比较
自定义降额工具
型号: 15 16 026 2080 041
har-flex distance adapter 36mm 26P PL1
注释
比较
自定义降额工具
All functionalities, price and availability after sign in.
添加到心愿单
配套产品
产品详情
Identification
  • Category Connectors
  • Series har-flex®
  • Identification Signal
  • Element Adapter
  • Description of the contact Male contact Male contact
Version
  • Connection type
    Mezzanine
    Cable to cable
  • Number of contacts 26
  • Termination length 2.5 mm
  • Pack contents
    一个托盘 36 个
    每盒 5 个托盘
Technical characteristics
  • Contact rows 2
  • Contact spacing (mating side) 1.27 mm
  • Stacking height 36 mm
  • Clearance distance ≥ 0.4 mm
  • Creepage distance ≥ 0.4 mm
  • Insulation resistance >109 Ω
  • Contact resistance < 35 mΩ
  • Limiting temperature -55 ... +125 °C
  • Insertion force ≤ 13 N
  • Withdrawal force ≤ 13 N
  • Performance level 1
  • Mating cycles ≥ 500
  • Test voltage Ur.m.s. 0.5 kV
  • Isolation group IIIa (175 ≤ CTI < 400)
  • Wiping lenght 1.5 mm
Material properties
  • Material (insert) 液晶聚合物 (LCP)
  • Material (contacts) 铜合金
  • Surface (contacts) 镍表面镀贵金属
  • Material flammability class acc. to UL 94 V-0
  • RoHS 符合
  • ELV status 符合
  • China RoHS e
  • REACH Annex XVII substances 不包含
  • REACH ANNEX XIV substances 不包含
  • REACH SVHC substances 不包含
  • California Proposition 65 substances 不包含
Specifications and approvals
  • UL / CSA UL 正在准备当中
Commercial data
  • Packaging size 160
  • Net weight 4.42 g
  • Country of origin China
  • European customs tariff number 85366990
  • GTIN 5713140308459
  • eCl@ss 27460201 PCB connector (board connector)
  • UNSPSC 24.0 39121415