电缆连接器和电缆组件
...
混合连接器
数据和电源/信号
09 69 287 0062
型号: 09 69 287 0062
D SUB MIXED MA PNEUMATIC CONTACT_3 mm
图片仅供参考,请查阅产品说明。
属性概述
气动针
公头
德国银
注释
比较
型号: 09 69 287 0062
D SUB MIXED MA PNEUMATIC CONTACT_3 mm
注释
比较
All functionalities, price and availability after
sign in
.
添加到心愿单
从愿望清单中删除
分销商
邮件查询
配套产品
新
Combinables
4
没有可用数据
Overview
产品详情
下载
Knowledge
分销商
产品详情
下载
Knowledge
分销商
产品详情
Identification
Category
Contacts
Series
D-Sub
Identification
Mixed
Type of contact
Pneumatic contact
Version
Gender
Male
Manufacturing process
Turned contacts
Technical characteristics
Limiting temperature
-10 ... +60 °C
Tube inner diameter
3 mm
Material properties
Material (contacts)
German silver
Material (seal)
Viton
RoHS
compliant with exemption
RoHS exemptions
6(c):
Copper alloy containing up to 4 % lead by weight
ELV status
compliant with exemption
China RoHS
50
REACH Annex XVII substances
Not contained
REACH ANNEX XIV substances
Not contained
REACH SVHC substances
Yes
REACH SVHC substances
Lead
ECHA SCIP number
ecef7555-f643-4ceb-a337-fc54762297f1
California Proposition 65 substances
Yes
California Proposition 65 substances
Lead
Nickel
Commercial data
Packaging size
20
Net weight
1.9 g
Country of origin
Czechia
European customs tariff number
85366990
GTIN
5713140099609
eCl@ss
27440204 Contact for industrial connectors
ETIM
EC000796
UNSPSC 24.0
39121522
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
), using a data model that allows different systems and applications to interact with the Asset Administration Shell in a standardised and interoperable way. This enables seamless integration and communication between different systems and applications. Further information can be found