配套产品
配套产品
Combinables
5
型号: 09 18 526 9002
ALIVIADOR DE TENSAO PARA SEK-18 26 POLOS
ALIVIADOR DE TENSAO PARA SEK-18 26 POLOS

图片仅供参考,请查阅产品说明。

属性概述
应力消除紧固夹
尺寸: 26 针
注释
比较
型号: 09 18 526 9002
ALIVIADOR DE TENSAO PARA SEK-18 26 POLOS
注释
比较
All functionalities, price and availability after sign in.
添加到心愿单
配套产品
Combinables
5
产品详情
Identification
  • Category Accessories
  • Series SEK
  • Type of accessory Strain relief clamp
Version
  • Size 26 poles
Material properties
  • RoHS compliant
  • ELV status compliant
  • China RoHS e
  • REACH Annex XVII substances Not contained
  • REACH ANNEX XIV substances Not contained
  • REACH SVHC substances Not contained
  • California Proposition 65 substances Not contained
  • Fire protection on railway vehicles EN 45545-2 (2020-08) + A1 (2023-10)
  • Requirement set with Hazard Levels R26
Commercial data
  • Packaging size 100
  • Net weight 1.025 g
  • Country of origin Romania
  • European customs tariff number 85389099
  • GTIN 5713140031760
  • eCl@ss 27440292 Connector component (accessories)
  • ETIM EC002943
  • UNSPSC 24.0 39121400