5
没有可用数据
eShop
板端连接器
PCB 连接器
...
板对板连接器
主板到子插件板连接
09 67 037 4755
型号: 09 67 037 4755
DSUB STRAIGHT FEMALE TURNED
图片仅供参考,请查阅产品说明。
属性概述
连接器
波峰焊接接线方式
额定电流: 7.5 A
母头
尺寸: D-Sub 4
热塑性树脂,玻璃纤维填充(PBTP), 外壳:钢、镀锡
白
插针: 37
铜合金
镍表面镀贵金属
注释
比较
新
自定义降额工具
免费样品
型号: 09 67 037 4755
DSUB STRAIGHT FEMALE TURNED
注释
比较
新
自定义降额工具
免费样品
All functionalities, price and availability after
sign in
.
添加到心愿单
从愿望清单中删除
分销商
邮件查询
配套产品
新
Combinables
3
Accessories
5
没有可用数据
Overview
产品详情
下载
Knowledge
分销商
产品详情
下载
Knowledge
分销商
产品详情
Identification
Category
Connectors
Series
D-Sub
Identification
Standard
Element
Connector
Description of the contact
Turned
Straight
Version
Termination method
波峰焊接接线方式
Gender
母头
Size
D-Sub 4
Connection type
主板到子插件板
堆栈
Number of contacts
37
Termination length
5.8 mm
PCB fixing
无锁板结构
Locking type
带馈通口的固定法兰 Ø 3.1 mm
Technical characteristics
Distance between rows
2.84 mm
Contact spacing (termination side)
2.76 mm
Flange height
6.5 mm
Rated current
7.5 A
Clearance distance
≥ 1 mm
Creepage distance
≥ 1 mm
Insulation resistance
>10
10
Ω
Contact resistance
≤ 10 mΩ
Limiting temperature
-55 ... +125 °C
Insertion force
≤ 123 N
Withdrawal force
≥ 11 N
≤ 82 N
Performance level
2
符合 CECC 75301-802 标准
Mating cycles
≥ 250
Test voltage U
r.m.s.
1 kV
Isolation group
IIIa (175 ≤ CTI < 400)
PCB thickness
≥1.6 mm
Installation height
5.4 mm
Hot plugging
无
Material properties
Material (insert)
热塑性树脂,玻璃纤维填充(PBTP)
外壳:钢、镀锡
Colour (insert)
白
Material (contacts)
铜合金
Surface (contacts)
镍表面镀贵金属
Material flammability class acc. to UL 94
V-0
RoHS
符合豁免标准
RoHS exemptions
6(c):
铜合金含铅量高达 4 %
ELV status
符合豁免标准
China RoHS
50
REACH Annex XVII substances
不包含
REACH ANNEX XIV substances
不包含
REACH SVHC substances
有
REACH SVHC substances
铅
ECHA SCIP number
ecef7555-f643-4ceb-a337-fc54762297f1
California Proposition 65 substances
有
California Proposition 65 substances
铅
镍
Fire protection on railway vehicles
EN 45545-2 (2020-08) + A1 (2023-10)
Requirement set with Hazard Levels
R26
Specifications and approvals
Specifications
DIN 41652
UL / CSA
UL 1977 ECBT2.E102079
Commercial data
Packaging size
25
Net weight
16.7 g
Country of origin
Germany
European customs tariff number
85366990
GTIN
5713140092952
eCl@ss
27440214 D-Sub coupler
ETIM
EC001136
UNSPSC 24.0
39121469
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
com.harting.productdetail.downloads.FP.info
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
), using a data model that allows different systems and applications to interact with the Asset Administration Shell in a standardised and interoperable way. This enables seamless integration and communication between different systems and applications. Further information can be found