5
没有可用数据
eShop
板端连接器
PCB 连接器
...
板对板连接器
扩展卡连接
09 65 122 6800
型号: 09 65 122 6800
DSUB SV MA SSDP ANG73-254 09P PL2 HOLE
图片仅供参考,请查阅产品说明。
属性概述
连接器
波峰焊接接线方式
额定电流: 6.5 A
公头
尺寸: D-Sub 1
热塑性树脂,玻璃纤维填充(PBTP), 外壳:镀钢
黑色
插针: 9
铜合金
镍表面镀贵金属
注释
比较
新
自定义降额工具
型号: 09 65 122 6800
DSUB SV MA SSDP ANG73-254 09P PL2 HOLE
注释
比较
新
自定义降额工具
All functionalities, price and availability after
sign in
.
添加到心愿单
从愿望清单中删除
分销商
邮件查询
配套产品
新
饰品
5
没有可用数据
Overview
产品详情
下载
Knowledge
分销商
产品详情
下载
Knowledge
分销商
产品详情
Identification
Category
Connectors
Series
D-Sub
Identification
Standard
Element
Connector
Description of the contact
Stamped
Angled
Version
Termination method
Wave soldering termination
Gender
Male
Size
D-Sub 1
Connection type
Motherboard to daughtercard
Number of contacts
9
Termination length
2.9 mm
Locking type
Fixing flange with feed through hole Ø 3.1 mm
Technical characteristics
Distance between rows
2.54 mm
Contact spacing (termination side)
2.74 mm
Rated current
6.5 A
Clearance distance
≥ 1 mm
Creepage distance
≥ 1 mm
Insulation resistance
>10
10
Ω
Contact resistance
≤ 10 mΩ
Limiting temperature
-55 ... +125 °C
Insertion force
≤ 30 N
Withdrawal force
≥ 3.3 N
≤ 20 N
Performance level
2
acc. to CECC 75301-802
Mating cycles
≥ 250
Test voltage U
r.m.s.
1 kV
Isolation group
IIIa (175 ≤ CTI < 400)
PCB thickness
≥1.6 mm
Installation height
7.3 mm
Hot plugging
No
Material properties
Material (insert)
Thermoplastic resin, glass-fibre filled (PBTP)
Shell: Plated steel
Colour (insert)
Black
Material (contacts)
Copper alloy
Surface (contacts)
Noble metal over Ni
Material flammability class acc. to UL 94
V-0
RoHS
compliant
ELV status
compliant
China RoHS
e
REACH Annex XVII substances
Not contained
REACH ANNEX XIV substances
Not contained
REACH SVHC substances
Not contained
California Proposition 65 substances
Yes
California Proposition 65 substances
Lead
Nickel
Fire protection on railway vehicles
EN 45545-2 (2020-08) + A1 (2023-10)
Requirement set with Hazard Levels
R26
Specifications and approvals
Specifications
DIN 41652
UL / CSA
UL 1977 ECBT2.E102079
Commercial data
Packaging size
100
Net weight
7.65 g
Country of origin
Czechia
European customs tariff number
85366990
GTIN
5713140076754
eCl@ss
27440214 D-Sub coupler
ETIM
EC001136
UNSPSC 24.0
39121469
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
), using a data model that allows different systems and applications to interact with the Asset Administration Shell in a standardised and interoperable way. This enables seamless integration and communication between different systems and applications. Further information can be found