Contact inserts
3
Hoods/Housings
8
没有可用数据
eShop
工业用连接器 / Han
®
用于特定应用的连接器和电缆组件
...
大电流连接器
Han® HPR Single Pole
09 11 000 9941
型号: 09 11 000 9941
Frame 4xHC250-M (invers)
图片仅供参考,请查阅产品说明。
属性概述
支架
用于公插芯, 4x Han
®
HC Modular 250
尺寸: 24 B
注释
比较
型号: 09 11 000 9941
Frame 4xHC250-M (invers)
注释
比较
All functionalities, price and availability after
sign in
.
添加到心愿单
从愿望清单中删除
分销商
邮件查询
配套产品
新
Combinables
1
Tools
3
饰品
1
Contact inserts
3
Hoods/Housings
8
没有可用数据
Overview
产品详情
下载
Knowledge
分销商
产品详情
下载
Knowledge
分销商
产品详情
Identification
Category
Accessories
Series of hoods/housings
Han
®
HPR
Type of accessory
Frame
Description of the accessory
for male inserts
4x Han
®
HC Modular 250
Version
Size
24 B
Technical characteristics
Tightening torque
0.5 Nm Fixing screws M3
Material properties
Material (accessories)
Metal
RoHS
compliant
ELV status
compliant
China RoHS
e
REACH Annex XVII substances
Not contained
REACH ANNEX XIV substances
Not contained
REACH SVHC substances
Not contained
California Proposition 65 substances
Yes
California Proposition 65 substances
Nickel
Commercial data
Packaging size
1
Net weight
57.5 g
Country of origin
Germany
European customs tariff number
85389099
GTIN
5713140193864
eCl@ss
27440210 Fixing element for industrial connectors
ETIM
EC002310
UNSPSC 24.0
39121466
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
), using a data model that allows different systems and applications to interact with the Asset Administration Shell in a standardised and interoperable way. This enables seamless integration and communication between different systems and applications. Further information can be found
here
.
Catalogues & Brochures
Chapter Han® K 3/0, K 3/2 / Han® HC-Modular