Matching Products
Matching Products NEW
Part number: 09 30 016 5410
Han 16 B Plastic Protect Cover
Han 16 B Plastic Protect Cover

Image is for illustration purposes only. Please refer to product description.

Properties Overview
Protection cover
for bearing pedestal
Size: 16 B
Single locking lever
Material (hood/housing): Thermoplastic
Degree of protection: IP65
Notes
Compare
Part number: 09 30 016 5410
Han 16 B Plastic Protect Cover
Notes
Compare
All functionalities, price and availability after sign in.
Add to Wishlist
Matching Products NEW
Product Details
Identification
  • Category Accessories
  • Series of hoods/housings Han® B
  • Type of accessory Protection cover
  • Description of the accessory for bearing pedestal
Version
  • Size 16 B
  • Locking type Single locking lever
Technical characteristics
  • Limiting temperature -40 ... +125 °C
  • Degree of protection acc. to IEC 60529 IP65
Material properties
  • Material (hood/housing) Thermoplastic
  • RoHS compliant
  • ELV status compliant
  • China RoHS e
  • REACH Annex XVII substances Not contained
  • REACH ANNEX XIV substances Not contained
  • REACH SVHC substances Not contained
  • California Proposition 65 substances Yes
  • California Proposition 65 substances Nickel
Commercial data
  • Packaging size 1
  • Net weight 25.08 g
  • Country of origin Germany
  • European customs tariff number 85389099
  • GTIN 5713140046474
  • eCl@ss 27440208 Cap for industrial connectors
  • ETIM EC002314
  • UNSPSC 24.0 39121467
Documentation
Data Sheet

Show information

Download Settings

Show information

Type Sheet

Show information

Download Settings

Show information

Product Declaration

Show information

Download Settings

Show information

Engineering Data
3D CAD Data

Show information

Download Settings

Show information

2D/3D Multi CAD Data

Show information

Download Settings

Show information

Zuken E³.series (2019+)

Show information

Download

Show information

EPLAN Data Portal

Show information

Download

Show information

Further Documents
Asset Administration Shell

Show information

Download Settings

Show information

Knowledge
We care for your feedback.
How do you like our redesigned product page?
0
Compare