配套产品
配套产品
型号: 09 39 024 5410
Han 24HP Direct cover device side
Han 24HP Direct cover device side

图片仅供参考,请查阅产品说明。

属性概述
保护盖
用于设备端, 带固定绳
尺寸: 24 B
螺钉锁扣
不锈钢
材料 (上壳/底座): 聚碳酸酯 (PC)
RAL 7037(土灰)
材料(密封件): NBR
防护等级: IP66
注释
比较
型号: 09 39 024 5410
Han 24HP Direct cover device side
注释
比较
All functionalities, price and availability after sign in.
添加到心愿单
配套产品
产品详情
Identification
  • Category Accessories
  • Series of hoods/housings Han® HP Direct B
  • Type of accessory Protection cover
  • Description of the accessory
    for device side
    With fixing cord
Version
  • Size 24 B
  • Locking type Screw locking
Technical characteristics
  • Tightening torque (screw locking) ‌ 4 Nm
  • Limiting temperature -40 ... +120 °C
  • Degree of protection acc. to IEC 60529 IP66
Material properties
  • Material (hood/housing) Polycarbonate (PC)
  • Colour (hood/housing) RAL 7037 (dust grey)
  • Material (seal) NBR
  • Material (locking) Stainless steel
  • RoHS compliant
  • ELV status compliant
  • China RoHS e
  • REACH Annex XVII substances Not contained
  • REACH ANNEX XIV substances Not contained
  • REACH SVHC substances Yes
  • REACH SVHC substances Potassium 1,1,2,2,3,3,4,4,4-nonafluorobutane-1-sulphonate
  • ECHA SCIP number a4a9de28-6060-4c0d-b79b-5842f7db41be
  • California Proposition 65 substances Yes
  • California Proposition 65 substances
    Lead
    Nickel
  • Fire protection on railway vehicles EN 45545-2 (2020-08) + A1 (2023-10)
  • Requirement set with Hazard Levels
    R22 (HL 1-3)
    R23 (HL 1-3)
Specifications and approvals
  • Specifications
    IEC 60664-1
    IEC 61984
Commercial data
  • Packaging size 1
  • Net weight 1 g
  • Country of origin China
  • European customs tariff number 85389099
  • GTIN 5713140192324
  • eCl@ss 27440208 Cap for industrial connectors
  • ETIM EC002314
  • UNSPSC 24.0 39121467