Matching Products
Matching Products NEW
Contacts
15
Combinables
1
Tools
1
饰品
4
备件
1
Varenummer: 97 00 000 2526
Han EEE32_I_F_CRT
Han EEE32_I_F_CRT

Bilder er kun til illustrasjon. Vennligst se på produktbeskrivelsen

Properties Overview
Inserts
Crimp termination
Female
Polycarbonate (PC)
RAL 7032 (pebble grey)
Rated current: ‌16 A
Size: 10 B
Contacts: 32
Conductor cross-section: 0.14 ... 4 mm²
Notes
Compare
Varenummer: 97 00 000 2526
Han EEE32_I_F_CRT
Notes
Compare
All functionalities, price and availability after sign in.
Add to Wishlist
Matching Products NEW
Contacts
15
Combinables
1
Tools
1
饰品
4
备件
1
produkt detaljer
Identification
  • Category Inserts
  • Series Han® EEE
Version
  • Termination method Crimp termination
  • Gender Female
  • Size 10 B
  • Number of contacts 32
  • PE contact Yes
  • Details Please order crimp contacts separately.
Technical characteristics
  • Conductor cross-section 0.14 ... 4 mm²
  • Conductor cross-section AWG 26 ... AWG 12
  • Rated current ‌ 16 A
  • Rated voltage 500 V
  • Rated impulse voltage 6 kV
  • Pollution degree 3
  • Insulation resistance >1010 Ω
  • Tightening torque ‌1.2 Nm PE screw M4
  • Recommended screw driver
    Slotted 0.8 x 4.5
    PH2
  • Limiting temperature -40 ... +125 °C
  • Mating cycles ≥ 500
Material properties
  • Material (insert) Polycarbonate (PC)
  • Colour (insert) RAL 7032 (pebble grey)
  • Material flammability class acc. to UL 94 V-0
  • RoHS compliant
  • ELV status compliant
  • China RoHS e
  • REACH Annex XVII substances Not contained
  • REACH ANNEX XIV substances Not contained
  • REACH SVHC substances Not contained
  • California Proposition 65 substances Not contained
  • Fire protection on railway vehicles EN 45545-2 (2020-08) + A1 (2023-10)
  • Requirement set with Hazard Levels
    R23 (HL 1-3)
    R22 (HL 1-3)
Specifications and approvals
  • Specifications
    IEC 60664-1
    IEC 61984
  • UL / CSA
    UL 1977 ECBT2.E235076
    CSA-C22.2 No. 182.3 ECBT8.E235076
Commercial data
  • Packaging size 1
  • Net weight 52.569 g
  • Country of origin China
  • European customs tariff number 85389099
  • eCl@ss 27440205 Contact insert for industrial connectors
  • ETIM EC000438
  • UNSPSC 24.0 39121522
Documentation
Data Sheet

Vis informasjon

Download Settings

Vis informasjon

Type Sheet

Vis informasjon

Download Settings

Vis informasjon

Product Declaration

Vis informasjon

Download Settings

Vis informasjon

Further Documents
Fire Protection
Download Settings
Knowledge
We care for your feedback.
How do you like our redesigned product page?
0
Compare