配套产品
配套产品
型号: 97 00 000 3034
Han HPR Com16_AC_Cov._Al_f.Hood_ w. cord
Han HPR Com16_AC_Cov._Al_f.Hood_ w. cord

图片仅供参考,请查阅产品说明。

属性概述
保护盖
用于上壳
尺寸: 16 HPR
螺钉锁扣
不锈钢
材料 (上壳/底座): 压铸铝, 防腐蚀
粉末涂层
RAL 9005(乌黑)
材料(密封件): NBR
防护等级: IP65, IP68, IP6K9K,符合 ISO 20653
注释
比较
型号: 97 00 000 3034
Han HPR Com16_AC_Cov._Al_f.Hood_ w. cord
注释
比较
All functionalities, price and availability after sign in.
添加到心愿单
配套产品
产品详情
Identification
  • Category Accessories
  • Series of hoods/housings Han® HPR Compact
  • Type of accessory Protection cover
  • Description of the accessory for hoods
Version
  • Size 16 HPR
  • Locking type Screw locking
Technical characteristics
  • Tightening torque (screw locking) ‌ 4 Nm
  • Limiting temperature -40 ... +125 °C
  • Degree of protection acc. to IEC 60529
    IP65
    IP68
    IP6K9K acc. to ISO 20653
  • Type rating acc. to UL 50 / UL 50E
    4
    4X
    12
Material properties
  • Material (hood/housing)
    Aluminium die-cast
    Corrosion resistant
  • Surface (hood/housing) Powder-coated
  • Colour (hood/housing) RAL 9005 (jet black)
  • Material (seal) NBR
  • Material (locking) Stainless steel
  • RoHS compliant
  • ELV status compliant
  • China RoHS e
  • REACH Annex XVII substances Not contained
  • REACH ANNEX XIV substances Not contained
  • REACH SVHC substances Not contained
  • California Proposition 65 substances Not contained
Specifications and approvals
  • UL / CSA
    UL 1977 ECBT2.E235076
    CSA-C22.2 No. 182.3 ECBT8.E235076
  • Approvals DNV GL
Commercial data
  • Packaging size 1
  • Net weight 0.15 kg
  • Country of origin Germany
  • European customs tariff number 85389099
  • eCl@ss 27440208 Cap for industrial connectors
  • ETIM EC002314
  • UNSPSC 24.0 39121467
文档
数据表

显示信息

下载设置

显示信息

类型表

显示信息

下载设置

显示信息

产品声明

显示信息

下载设置

显示信息

工程数据
3D CAD 数据

显示信息

下载设置

显示信息

Knowledge
We care for your feedback.
How do you like our redesigned product page?
0
比较