配套产品
配套产品
Combinables
2
Accessories
4
Spare Part
1
Hoods/Housings
17
型号: 09 33 816 2703
an High Temp 16E-s Female
an High Temp 16E-s Female

图片仅供参考,请查阅产品说明。

属性概述
插芯
螺栓接线
母头
液晶聚合物 (LCP)
额定电流: ‌16 A
尺寸: 16 B
插针: 16
导体截面积: 0.75 ... 2.5 mm²
铜合金
镀银
注释
比较
在配置器中加载
型号: 09 33 816 2703
an High Temp 16E-s Female
注释
比较
在配置器中加载
All functionalities, price and availability after sign in.
添加到心愿单
配套产品
Combinables
2
Accessories
4
Spare Part
1
Hoods/Housings
17
产品详情
Identification
  • Category Inserts
  • Series Han E® High Temp
Version
  • Termination method Screw termination
  • Gender Female
  • Size 16 B
  • With wire protection Yes
  • Number of contacts 16
  • PE contact Yes
Technical characteristics
  • Conductor cross-section (mm²) 0.75 ... 2.5 mm²
  • Conductor cross-section (AWG) AWG 18 ... AWG 14
  • Rated current ‌ 16 A
  • Rated voltage 500 V
  • Rated impulse voltage 6 kV
  • Pollution degree 3
  • Insulation resistance >1010 Ω
  • Contact resistance ≤ 1 mΩ
  • Stripping length 7.5 mm
  • Tightening torque
    ‌0.5 Nm Contact screw M3
    ‌0.5 Nm Fixing screws M3
    ‌1.2 Nm PE screw M4
  • Recommended screw driver
    Slotted 0.6 x 3.5
    PH1
    PH2
  • Limiting temperature -40 ... +200 °C With Han® High Temp components
  • Mating cycles ≥ 500
Material properties
  • Material (insert) Liquid crystal polymer (LCP)
  • Material (contacts) Copper alloy
  • Surface (contacts) Silver plated
  • Material flammability class acc. to UL 94 V-0
  • RoHS compliant with exemption
  • RoHS exemptions 6(c): Copper alloy containing up to 4 % lead by weight
  • ELV status compliant with exemption
  • China RoHS 50
  • REACH Annex XVII substances Not contained
  • REACH ANNEX XIV substances Not contained
  • REACH SVHC substances Yes
  • REACH SVHC substances Lead
  • ECHA SCIP number 5dbb3851-b94e-4e88-97a1-571845975242
  • California Proposition 65 substances Yes
  • California Proposition 65 substances
    Lead
    Nickel
  • Fire protection on railway vehicles EN 45545-2 (2020-08) + A1 (2023-10)
  • Requirement set with Hazard Levels
    R22 (HL 1-3)
    R23 (HL 1-3)
Specifications and approvals
  • Specifications
    IEC 60664-1
    IEC 61984
  • UL / CSA
    UL 1977 ECBT2.E235076
    UL 2237 PVVA2.E318390
    CSA-C22.2 No. 182.3 PVVA8.E318390
  • Approvals DNV GL
Commercial data
  • Packaging size 1
  • Net weight 111.7 g
  • Country of origin Romania
  • European customs tariff number 85366990
  • GTIN 5713140186026
  • eCl@ss 27440205 Contact insert for industrial connectors
  • ETIM EC000438
  • UNSPSC 24.0 39121522
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
Chapter Han® High Temp
Industrial Connectors Han®
Knowledge
We care for your feedback.
How do you like our redesigned product page?
0
比较