Matching Products
Matching Products NEW
Combinables
4
Tools
6
Accessories
1
Varenummer: 97 00 000 2978
Han TC200_CT_HMC_M_CRT_70mm2_Au_prot.
Han TC200_CT_HMC_M_CRT_70mm2_Au_prot.

Bilder er kun til illustrasjon. Vennligst se på produktbeskrivelsen

Properties Overview
Crimp contact
With protective insert
Rated current: ≤200 A
Male
Copper alloy
HMC gold plated
Conductor cross-section: 70 mm²
Notes
Compare
Varenummer: 97 00 000 2978
Han TC200_CT_HMC_M_CRT_70mm2_Au_prot.
Notes
Compare
All functionalities, price and availability after sign in.
Add to Wishlist
Matching Products NEW
Combinables
4
Tools
6
Accessories
1
produkt detaljer
Identification
  • Category Contacts
  • Series TC 200
  • Type of contact Crimp contact
  • Description of the contact With protective insert
Version
  • Termination method Crimp termination
  • Gender Male
  • Manufacturing process Turned contacts
Technical characteristics
  • Conductor cross-section 70 mm²
  • Rated current ≤ 200 A
  • Contact resistance ≤ 0.3 mΩ
  • Stripping length 22.5 mm
  • Limiting temperature -40 ... +125 °C
  • Mating cycles ≥ 10,000
  • Note on the mating cycles Mating cycles with other HMC components
  • Vibration resistance Category 2 acc. to IEC 61373
  • Shock resistance Category 2 acc. to IEC 61373
Material properties
  • Material (contacts) Copper alloy
  • Surface (contacts) HMC gold plated
Specifications and approvals
  • Specifications
    IEC 60664-1
    IEC 61984
Commercial data
  • Packaging size 2
  • Country of origin Germany
  • European customs tariff number 85359000
  • eCl@ss 27440204 Contact for industrial connectors
  • ETIM EC000796
  • UNSPSC 24.0 39121522
Documentation
Data Sheet

Vis informasjon

Download Settings

Vis informasjon

Type Sheet

Vis informasjon

Download Settings

Vis informasjon

Engineering Data
3D CAD Data

Vis informasjon

Download Settings

Vis informasjon

Knowledge
We care for your feedback.
How do you like our redesigned product page?
0
Compare