配套产品
配套产品
Combinables
7
Accessories
1
型号: 97 00 000 2516
Han TC70_CT_SMC_M_CRT_AWG4_Ag_long
Han TC70_CT_SMC_M_CRT_AWG4_Ag_long

图片仅供参考,请查阅产品说明。

属性概述
压接针
长版
额定电流: ≤70 A
公头
铜合金
镀银
AWG 4
注释
比较
型号: 97 00 000 2516
Han TC70_CT_SMC_M_CRT_AWG4_Ag_long
注释
比较
All functionalities, price and availability after sign in.
添加到心愿单
配套产品
Combinables
7
饰品
1
产品详情
Identification
  • Category Contacts
  • Series TC 70
  • Type of contact Crimp contact
  • Description of the contact Long version
Version
  • Termination method Crimp termination
  • Gender Male
  • Manufacturing process Turned contacts
Technical characteristics
  • Conductor cross-section [AWG] AWG 4
  • Rated current ≤ 70 A
  • Contact resistance ≤ 0.5 mΩ
  • Stripping length 15.5 mm
  • Limiting temperature -40 ... +125 °C
  • Mating cycles ≥ 500
  • Vibration resistance Category 2 acc. to IEC 61373
  • Shock resistance Category 2 acc. to IEC 61373
Material properties
  • Material (contacts) Copper alloy
  • Surface (contacts) Silver plated
Specifications and approvals
  • Specifications
    IEC 60664-1
    IEC 61984
Commercial data
  • Packaging size 10
  • Net weight 11.32 g
  • Country of origin Germany
  • European customs tariff number 85366990
  • eCl@ss 27440204 Contact for industrial connectors
  • ETIM EC000796
  • UNSPSC 24.0 39121522
文档
数据表

显示信息

下载设置

显示信息

类型表

显示信息

下载设置

显示信息

工程数据
3D CAD 数据

显示信息

下载设置

显示信息

Knowledge
We care for your feedback.
How do you like our redesigned product page?
0
比较