Matching Products
Matching Products NEW
插芯
4
Varenummer: 19 59 120 5012
ICC20_H_BS_ANG_CG_13-17
ICC20_H_BS_ANG_CG_13-17

Bilder er kun til illustrasjon. Vennligst se på produktbeskrivelsen

Properties Overview
Backshell
With integrated cable gland, Angled
Size: 20
Material (hood/housing): Zinc die-cast
Nickel plated
Material (seal): TPE
Degree of protection: IP67, IPX9
Notes
Compare
Varenummer: 19 59 120 5012
ICC20_H_BS_ANG_CG_13-17
Notes
Compare
All functionalities, price and availability after sign in.
Add to Wishlist
Matching Products NEW
插芯
4
produkt detaljer
Identification
  • Category Connectors
  • Series HARTING ICC
  • Type of hood/housing Backshell
  • Description of hood/housing
    With integrated cable gland
    Angled
Version
  • Size 20
Technical characteristics
  • Tightening torque
    ‌12 Nm Cable gland
    ‌15 Nm Backshell
  • Limiting temperature -40 ... +125 °C
  • Number of relockings ≥ 10
  • Degree of protection acc. to IEC 60529
    IP67
    IPX9
  • Clamping range 13 ... 17 mm
Material properties
  • Material (hood/housing) Zinc die-cast
  • Surface (hood/housing) Nickel plated
  • Material (seal) TPE
  • Colour (seal) Blue
  • RoHS compliant with exemption
  • RoHS exemptions 6(c): Copper alloy containing up to 4 % lead by weight
  • ELV status compliant with exemption
  • China RoHS 50
  • REACH Annex XVII substances Not contained
  • REACH ANNEX XIV substances Not contained
  • REACH SVHC substances Yes
  • REACH SVHC substances Lead
  • ECHA SCIP number 564b7d75-7bf6-4cfb-acb1-2168eb61b675
  • California Proposition 65 substances Yes
  • California Proposition 65 substances
    Lead
    Nickel
  • Fire protection on railway vehicles EN 45545-2 (2020-08) + A1 (2023-10)
  • Requirement set with Hazard Levels no requirements (flammable mass < 10g)
Specifications and approvals
  • Specifications
    IEC 61984
    IEC 60664-1
  • Approvals CE
Commercial data
  • Packaging size 1
  • Net weight 151 g
  • Country of origin India
  • European customs tariff number 85389099
  • GTIN 5713140491182
  • eCl@ss 27440224 Shell for circular connectors
  • UNSPSC 24.0 39121405
Documentation
Data Sheet

Vis informasjon

Download Settings

Vis informasjon

Type Sheet

Vis informasjon

Download Settings

Vis informasjon

Product Declaration

Vis informasjon

Download Settings

Vis informasjon

Engineering Data
3D CAD Data

Vis informasjon

Download Settings

Vis informasjon

Instructions
Assembly instructions

Vis informasjon

Download Settings

Vis informasjon

Knowledge
We care for your feedback.
How do you like our redesigned product page?
0
Compare