Single Pair Ethernet (SPE)
Filters
  • 系列
    Select a value Reset filter
    • Ha-VIS eCon 3000
      4
    • Ha-VIS eCon 4000
      2
  • 乙太網類型
    Select a value Reset filter
    • Fast Ethernet
      2
    • Full Gigabit Ethernet
      1
    • Gigabit Ethernet
      3
  • 額定電壓
    Select a value Reset filter
    • 24 V DC
      6
    • 48 V DC
      6
  • 端口總數
    Select a value Reset filter
    • 2
      2
    • 8
      4
  • 工作溫度
    Select a value Reset filter
    • -40 ... +70 °C
      6
  • 防護等級符合IEC 60529
    Select a value Reset filter
    • IP30 mated condition
      4
    • IP65 / IP67 mated condition
      2
6 products (of 6)
1/1
比較
0
排序方式
Filters
0