Han® S
Filters
  • 额定电流
    Select a value Reset filter
    • ‌ 73 A
      2
    • ‌ 98 A
      2
    • ‌ 110 A
      1
    • ‌ 120 A
      27
    • ≤ 120 A
      5
    • ‌ 129 A
      2
    • ‌ 130 A
      3
    • ‌ 155 A
      3
    • ‌ 200 A
      32
    • ≤ 200 A
      14
    • ‌ 350 A
      4
    • ‌ 400 A
      9
    • ‌ 450 A
      3
  • 额定电压
    Select a value Reset filter
    • 1,500 V
      72
    • 2,000 V
      44
  • 针数
    Select a value Reset filter
    • 1
      100
  • 接线方式
    Select a value Reset filter
    • Busbar contact
      24
    • Crimp termination
      31
    • Screw termination
      8
  • 上壳/底座类型
    Select a value Reset filter
    • Bulkhead mounted housing
      52
    • Hood
      22
    • Screw mounted housing
      26
  • 锁定类型
    Select a value Reset filter
    • Single locking lever
      103
154 products (of 154)
1/6
比较
0
排序方式
Filters
0