Han-Eco®
子类别
Filters
  • 尺寸
    Select a value Reset filter
    • 10 A
      40
    • 10 B
      125
    • 16 A
      38
    • 16 B
      123
    • 24 B
      94
    • 4 B
      4
    • 6 B
      86
  • 上壳/底座类型
    Select a value Reset filter
    • Bulkhead mounted housing
      61
    • Cable to cable housing
      81
    • Hood
      147
    • Surface mounted housing
      213
  • 锁定类型
    Select a value Reset filter
    • Double locking lever
      195
    • Double locking lever (on the hood)
      24
    • Single locking lever
      283
  • 防护等级符合 IEC 60529
    Select a value Reset filter
    • IP20 unmated condition
      1
    • IP65
      165
    • IP66
      337
  • 出线孔
    Select a value Reset filter
    • 1x M20
      62
    • 1x M25
      93
    • 1x M32
      113
    • 1x M40
      89
    • 2x M20
      12
    • 2x M25
      24
    • 2x M32
      32
    • 2x M40
      14
  • 系列
    Select a value Reset filter
    • Han-Eco®
      8
    • Han-Eco® Modular
      3
    • Han-Modular®
      175
749 products (of 749)
1/25
比较
0
排序方式
Filters
0