配套产品
配套产品
型号: 09 02 000 9910
KABELINSATS KÅPA GDS A-B
KABELINSATS KÅPA GDS A-B

图片仅供参考,请查阅产品说明。

属性概述
用于外壳的插芯
2 x Ø6.5, 用于C型外壳
热塑性塑料
RAL 7032(卵石灰)
注释
比较
型号: 09 02 000 9910
KABELINSATS KÅPA GDS A-B
注释
比较
All functionalities, price and availability after sign in.
添加到心愿单
配套产品
产品详情
Identification
  • Category Accessories
  • Series DIN 41612
  • Type of accessory Insert for shell housing
  • Description of the accessory
    2 x Ø6.5
    for shell housing C
Technical characteristics
  • Isolation group IIIa (175 ≤ CTI < 400)
Material properties
  • Material (accessories) Thermoplastic
  • Colour (accessories) RAL 7032 (pebble grey)
  • Material flammability class acc. to UL 94 V-0
  • RoHS compliant
  • ELV status compliant
  • China RoHS e
  • REACH Annex XVII substances Not contained
  • REACH ANNEX XIV substances Not contained
  • REACH SVHC substances Not contained
Specifications and approvals
  • Railway classification F1/I2 acc. to NFF 16-101/102
Commercial data
  • Packaging size 100
  • Net weight 2.85 g
  • Country of origin Czechia
  • European customs tariff number 85389099
  • GTIN 5713140003040
  • eCl@ss 27440292 Connector component (accessories)
  • ETIM EC002943
  • UNSPSC 24.0 39121400
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
Connectors DIN 41 612 - Chapter 20
Connectors DIN 41 612
Knowledge
We care for your feedback.
How do you like our redesigned product page?
0
比较