8
没有可用数据
eShop
Circular connectors
Metric circular connectors
...
Cable connectors and cable assemblies
M12
21 03 330 1300
型号: 21 03 330 1300
M12 Wanddurchführung 5pol./B-kod.
图片仅供参考,请查阅产品说明。
属性概述
面板安装
黄铜
注释
比较
型号: 21 03 330 1300
M12 Wanddurchführung 5pol./B-kod.
注释
比较
All functionalities, price and availability after
sign in
.
添加到心愿单
从愿望清单中删除
分销商
邮件查询
配套产品
新
Combinables
8
没有可用数据
Overview
产品详情
下载
Knowledge
分销商
产品详情
下载
Knowledge
分销商
产品详情
Identification
Category
Accessories
Series
Circular connectors M12
Connector 1
M12 B-coding
Female
5 poles
Type of accessory
Panel feed through
Version
Gender
Male
Coding
B-coding
Technical characteristics
Rated current
4 A
Rated voltage
60 V
Limiting temperature
-25 ... +85 °C
Mating cycles
≥ 100
Degree of protection acc. to IEC 60529
IP67 mated condition
Thickness of the panel
2 ... 5 mm
Material properties
Material (insert)
Polyamide (PA)
Material (contacts)
Copper alloy
Surface (contacts)
Au over Ni Mating side
Material (hood/housing)
Brass
Material flammability class acc. to UL 94
V-0
RoHS
compliant with exemption
RoHS exemptions
6(c):
Copper alloy containing up to 4 % lead by weight
ELV status
符合豁免标准
China RoHS
50
REACH Annex XVII substances
不包含
REACH ANNEX XIV substances
Not contained
REACH SVHC substances
有
REACH SVHC substances
Lead
ECHA SCIP number
0d7d3693-d625-47ab-934a-d241bf72c86e
California Proposition 65 substances
Yes
California Proposition 65 substances
Lead
Specifications and approvals
Specifications
IEC 61076-2-101
Commercial data
Packaging size
1
Net weight
25 g
Country of origin
Czechia
European customs tariff number
85366990
GTIN
5713140137875
eCl@ss
27440292 Connector component (accessories)
ETIM
EC002943
UNSPSC 24.0
39121400
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
), using a data model that allows different systems and applications to interact with the Asset Administration Shell in a standardised and interoperable way. This enables seamless integration and communication between different systems and applications. Further information can be found
here
.
Catalogues & Brochures
HARTING Device Connectivity
下载
HARTING Circular Connectors
下载
HARTING Ethernet Cabling