Device connectivity
Cable connectors and cable assemblies
...
Hybrid connectors
Data and power/signal
21 34 262 7840 015
型号: 21 34 262 7840 015
M12 Y-cod 8-pol st/st m/f PUR 1.5m
图片仅供参考,请查阅产品说明。
属性概述
电缆组装
两端预接
铜质电缆 (圆型)
电缆长度: 1.5 m
注释
比较
型号: 21 34 262 7840 015
M12 Y-cod 8-pol st/st m/f PUR 1.5m
注释
比较
All functionalities, price and availability after
sign in
.
添加到心愿单
从愿望清单中删除
分销商
邮件查询
配套产品
新
没有可用数据
Overview
产品详情
下载
Knowledge
分销商
产品详情
下载
Knowledge
分销商
产品详情
Identification
Category
System cabling
Series
Circular connectors M12
Element
Cable assemblies
Specification
Pre-assembled on both sides
Connector 1
M12 Y-coding
Male Straight
Connector 2
M12 Y-coding
Female Straight
Type of cable
Copper cable (round)
Version
Cable length
1.5 m
Number of cores
8
Core structure
4x AWG20 + 1x 4x AWG26
Coding
Y-coding
Technical characteristics
Limiting temperature
-25 ... +80 °C
Material properties
Material (cable)
PUR (polyurethane)
Colour (cable)
Green
Specifications and approvals
Approvals
CE
Commercial data
Packaging size
1
Country of origin
Czechia
European customs tariff number
85444995
GTIN
5713140282544
eCl@ss
27060390 Ready-made data cable (unspecified)
ETIM
EC002599
UNSPSC 24.0
26121600
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
), using a data model that allows different systems and applications to interact with the Asset Administration Shell in a standardised and interoperable way. This enables seamless integration and communication between different systems and applications. Further information can be found