登錄 myHARTING
配置器
Productos
Productos
Conectores industriales / Han
®
Conectores circulares
Conectividad de dispositivos
Switches Ethernet industriales
Interfaces de operador
Equipo de carga para electromovilidad
Herramientas
Soluciones personalizadas
Cableados y cables a medida
MyHARTING
Descargas / Ordenar catalogos
Descargas / Ordenar catalogos
下载/产品目录
下载产品资料ePLAN
下载产品资料Zuken E3系列
Product Data Manager (only eng.)
Servicio de reparación
添加到心愿单
从愿望清单中删除
配套产品
配套产品
新
Successor Products
1
Accessories
4
Pieza de repuesto
2
Insertos
8
没有可用数据
eShop
...
Serie
M12
21 03 301 2000
型号: 21 03 301 2000
M12 housing female backmounting packed
图片仅供参考,请查阅产品说明。
属性概述
外壳
面板内部安装
注释
比较
型号: 21 03 301 2000
M12 housing female backmounting packed
注释
比较
All functionalities, price and availability after
sign in
.
添加到心愿单
从愿望清单中删除
分销商
邮件查询
配套产品
新
Successor Products
1
饰品
4
备件
2
插芯
8
没有可用数据
Overview
产品详情
下载
Knowledge
分销商
产品详情
下载
Knowledge
分销商
产品详情
Identification
Category
Accessories
Series
Circular connectors M12
Type of accessory
Housing
Description of the accessory
for rear mounting
Version
Gender
Female
Locking type
Screw locking
Technical characteristics
Tightening torque
2 Nm Lock nut
Degree of protection acc. to IEC 60529
IP65 / IP67 mated condition
Material properties
RoHS
compliant
ELV status
compliant
China RoHS
e
REACH Annex XVII substances
Not contained
REACH ANNEX XIV substances
Not contained
REACH SVHC substances
Not contained
California Proposition 65 substances
Yes
California Proposition 65 substances
Lead
Nickel
Fire protection on railway vehicles
EN 45545-2 (2020-08) + A1 (2023-10)
Requirement set with Hazard Levels
R26
Specifications and approvals
PROFINET
Yes
Commercial data
Packaging size
10
Net weight
14 g
Country of origin
Romania
European customs tariff number
85389099
GTIN
5713140137523
eCl@ss
27440292 Connector component (accessories)
ETIM
EC002943
UNSPSC 24.0
39121400
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
EPLAN 数据门户中的 EPLAN 数据用于在 EPLAN Electric P8 和 EPLAN Pro Panel 中快速轻松地集成 HARTING 产品。数据集符合当前的 EPLAN 数据标准 (EDS),并由以下一种或多种数据类型组成:
商业数据
逻辑宏
3D图形数据
连接点模式
功能模板
钻孔模式
DXF 数据
配件清单
点击这
里查看更多信息。
更多文件
Fire Protection
下载设置
PDF (英语)
下载
com.harting.productdetail.downloads.FP.info
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
), using a data model that allows different systems and applications to interact with the Asset Administration Shell in a standardised and interoperable way. This enables seamless integration and communication between different systems and applications. Further information can be found
here
.
Catalogues & Brochures
HARTING Device Connectivity
下载
HARTING Circular Connectors