配套产品
配套产品
Tools
1
型号: 21 34 C70 0477 010
M8 Cable Assembly D-cod st/- m/- 1,0m
M8 Cable Assembly D-cod st/- m/- 1,0m

图片仅供参考,请查阅产品说明。

属性概述
电缆组装
预装一端
铜质电缆 (圆型)
电缆长度: 1 m
注释
比较
型号: 21 34 C70 0477 010
M8 Cable Assembly D-cod st/- m/- 1,0m
注释
比较
All functionalities, price and availability after sign in.
添加到心愿单
配套产品
Tools
1
产品详情
Part List
  • Part list details
    Type of cable
Identification
  • Category System cabling
  • Series Circular connectors M8
  • Element Cable assemblies
  • Specification Pre-assembled on one side
  • Connector 1
    M8 D-coding
    Male Straight
  • Type of cable 铜质电缆 (圆型)
Version
  • Cable length 1 m
  • Number of cores 4
  • Core structure 4x AWG 22/7
  • Coding D编码
Technical characteristics
  • Transmission characteristics Cat. 5 D 级:到 100 MHz
  • Data rate
    ‌ 10 Mbit/s
    ‌ 100 Mbit/s
Material properties
  • Material (cable) PUR (聚氨酯)
  • Colour (cable) 绿色
  • RoHS 符合豁免标准
  • RoHS exemptions 6(c):铜合金含铅量高达 4 %
  • ELV status 符合豁免标准
  • China RoHS 50
  • REACH Annex XVII substances 不包含
  • REACH ANNEX XIV substances 不包含
  • REACH SVHC substances
  • REACH SVHC substances
  • ECHA SCIP number 0d7d3693-d625-47ab-934a-d241bf72c86e
  • California Proposition 65 substances
  • California Proposition 65 substances
Specifications and approvals
  • Specifications UN/ECE-R 118 轨道车辆防火
  • PROFINET
Commercial data
  • Packaging size 1
  • Net weight 72.4 g
  • Country of origin Germany
  • European customs tariff number 85444290
  • GTIN 5713140242319
  • eCl@ss 27060390 Ready-made data cable (unspecified)
  • ETIM EC002599
  • UNSPSC 24.0 26121600